Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters482-5509: Compressor Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters482-5509: Compressor Air Filter
482-5509: Compressor Air Filter

Cat® 132.1mm Outer Diameter Compressor Air Filter

Brand: Cat

Product Images
482-5509: Compressor Air Filter
482-5509: Compressor Air Filter
482-5509: Compressor Air Filter
482-5509: Compressor Air Filter
482-5509: Compressor Air Filter

Cat® 132.1mm Outer Diameter Compressor Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-5509

Units of Measure

USMetric
Material: Paper
Width (in): 5.201
Type: Primary
Length (in): 3.11
Inner Diameter (mm): 85.9
Thickness (in): 0.28
Depth (mm): 117.3
Depth (in): 4.618
Media Type: Standard
Height (in): 4.618
Width (mm): 132.1
Shape: Round
Height (mm): 117.3
Outer Diameter (mm): 132.1
Overall Length (mm): 117.3
View More
Compatible Models for part number 482-5509

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced