Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-6741: 117mm Inner Diameter Piston Cup Spring
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-6741: 117mm Inner Diameter Piston Cup Spring
482-6741: 117mm Inner Diameter Piston Cup Spring

Cat® Piston Cup Spring provides a sealing function between the piston and the cylinder bore to contain hydraulic pressure and prevent fluid leakage

Brand: Cat

Product Images
482-6741: 117mm Inner Diameter Piston Cup Spring
482-6741: 117mm Inner Diameter Piston Cup Spring
482-6741: 117mm Inner Diameter Piston Cup Spring
482-6741: 117mm Inner Diameter Piston Cup Spring
482-6741: 117mm Inner Diameter Piston Cup Spring

Cat® Piston Cup Spring provides a sealing function between the piston and the cylinder bore to contain hydraulic pressure and prevent fluid leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-6741

Units of Measure

USMetric
Washer Type: Spring-conical
Outside Diameter (mm): 147.0
Inside Diameter (mm): 117.0
Thickness (mm): 2.0
Material: Carbon Steel
Thickness (in): 0.079
Inside Diameter (in): 4.606
Outside Diameter (in): 5.787
View More
Compatible Models for part number 482-6741

BACKHOE LOADER

415 416 420XE 428 420F2 416F2 430 420 432

COMPACT WHEEL LOADER

920 918M 920K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced