Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-6798: M24 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers482-6798: M24 ID Steel Flat Washer
482-6798: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
482-6798: M24 ID Steel Flat Washer
482-6798: M24 ID Steel Flat Washer
482-6798: M24 ID Steel Flat Washer
482-6798: M24 ID Steel Flat Washer
482-6798: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-6798

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 44.0
Inside Diameter (mm): 24.7
Outer Diameter (mm): 44.0
Thickness (mm): 6.0
Outer Diameter (in): 1.732
Thickness (in): 0.236
Fits Bolt Sizes (mm): M22
Fits Bolt Sizes (in): 7/8
Material: Soft Steel,Carbon Steel
Inside Diameter (in): 0.972
Outside Diameter (in): 1.732
View More
Compatible Models for part number 482-6798

BACKHOE LOADER

415 416 420XE 428 420F2 416F2 430 420 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced