Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins482-6858: Swing Frame Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins482-6858: Swing Frame Pin
482-6858: Swing Frame Pin

Cat® Swing Frame Pin

Brand: Cat

Product Images
482-6858: Swing Frame Pin
482-6858: Swing Frame Pin
482-6858: Swing Frame Pin
482-6858: Swing Frame Pin
482-6858: Swing Frame Pin

Cat® Swing Frame Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-6858

Units of Measure

USMetric
Diameter (in): 2.56
Diameter (mm): 65.02
Length (in): 7.67
Pin Diameter (mm): 65.0
Pin Diameter (in): 2.56
Length (mm): 195.0
Weight (kg): 5.27
Grease Passage: Greased through pin
Weight (lb): 11.6
Removal Aid / Feature: Puller Hole
Pin Type: Flag Pin
Material: STEEL,Alloy Zinc,Alloy Steel
Plating: Zinc Plated
View More
Compatible Models for part number 482-6858

BACKHOE LOADER

426 424 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced