Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Product Images
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6950: 2.5 m3 (3.2 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
492-7185: 1812 mm (71 in), HPL-ISO Coupler
492-7185: 1812 mm (71 in), HPL-ISO Coupler

Stack, carry and sort piles of lumber.

Check Price
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Check Price
479-8088
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
Check Price
492-7185
492-7185: 1812 mm (71 in), HPL-ISO Coupler
Check Price
498-0035
498-0035: 3.0 m3 (3.9 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert