Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps482-7541: 34.50mm Internal Diameter Rubber Grommet
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps482-7541: 34.50mm Internal Diameter Rubber Grommet
482-7541: 34.50mm Internal Diameter Rubber Grommet

Grommet

Brand: Cat

Product Images
482-7541: 34.50mm Internal Diameter Rubber Grommet
482-7541: 34.50mm Internal Diameter Rubber Grommet
482-7541: 34.50mm Internal Diameter Rubber Grommet
482-7541: 34.50mm Internal Diameter Rubber Grommet
482-7541: 34.50mm Internal Diameter Rubber Grommet

Grommet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 482-7541

Units of Measure

USMetric
Type: Split
Material: Rubber,Ethylene propylene diene terpolymer (EPDM) Rubber
Inside Diameter (mm): 34.5
Outside Diameter (mm): 46.5
Overall Length (mm): 25.0
Inside Diameter (in): 1.36
Outside Diameter (in): 1.83
Overall Length (in): 0.98
View More
Compatible Models for part number 482-7541

TRACK-TYPE TRACTOR

D7R D9T D8T D5M D9R D8R D8R II D7R XR D8GC D10T D7R II D7E LGP D7E D7R SERIES D9 GC D7R LGP D8 GC D8

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced