Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth483-7139: Bucket Centerline Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip

Cat® C110 Centerline DGL/HMS Bucket Tip

Brand: Cat

Product Images
483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip
483-7139: Bucket Centerline Tip

Cat® C110 Centerline DGL/HMS Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 483-7139

Units of Measure

USMetric
Wear or Durability: Standard
Overall Length (in): 12.717
Size: C110
Rear Width (mm): 309.2
Front Width (in): 10.433
Front Width (mm): 265.0
Shape: Centerline
Rear Width (in): 12.173
Series: X-3
Rear Height (mm): 184.0
Overall Length (mm): 323.0
Rear Height (in): 7.244
View More
Compatible Models for part number 483-7139

MINING BKT DRAGLINE

BUCKET

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced