Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits484-3313: Pump(Fuel) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits484-3313: Pump(Fuel) Kit
484-3313: Pump(Fuel) Kit

Brand: Cat

Product Images
484-3313: Pump(Fuel) Kit
484-3313: Pump(Fuel) Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

276-0749: Cap-Plug
276-0749: Cap-PlugQuantity: 1
355-2701: Pressure Sensor
355-2701: Pressure SensorQuantity: 1
451-1493: 3.53 x 26.57mm 75A FKM O-Ring
451-1493: 3.53 x 26.57mm 75A FKM O-RingQuantity: 1
185-3503: 2.62 x 94.92mm 78A HNBR O-Ring
185-3503: 2.62 x 94.92mm 78A HNBR O-RingQuantity: 1
9U-7079: 1 1/16" Tapered Cap
9U-7079: 1 1/16" Tapered CapQuantity: 4
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-RingQuantity: 1
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
228-7092: 1.78 x 18.94mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
5P-9186: Rubber O Ring Seal
5P-9186: Rubber O Ring SealQuantity: 2
276-0753: Cap-Plug
276-0753: Cap-PlugQuantity: 2
3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 1
9U-7069: CAP PLUG
9U-7069: CAP PLUGQuantity: 2
9U-7074: Cap/Plug
9U-7074: Cap/PlugQuantity: 2
330-3344: Hot Surface Hands Clear Warning Film
330-3344: Hot Surface Hands Clear Warning FilmQuantity: 1
095-1687: 5.7 x 189.3mm 75A NBR O-Ring
095-1687: 5.7 x 189.3mm 75A NBR O-RingQuantity: 2
9U-7071: Cap-Plug
9U-7071: Cap-PlugQuantity: 1
9U-7075: Cap-Plug
9U-7075: Cap-PlugQuantity: 2
9U-7080: Cap/Plug
9U-7080: Cap/PlugQuantity: 4
228-7100: 9.4mm Inside Diameter Seal-O-Ring
228-7100: 9.4mm Inside Diameter Seal-O-RingQuantity: 1
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 3
276-0751: Cap-Plug
276-0751: Cap-PlugQuantity: 3
451-0841: 111.26mm Outer Diameter Protective Cap
451-0841: 111.26mm Outer Diameter Protective CapQuantity: 1
258-9926: 0.35mm Thick Inlet Manifold Gasket
258-9926: 0.35mm Thick Inlet Manifold GasketQuantity: 2
9U-7070: Cap-Plug
9U-7070: Cap-PlugQuantity: 1
9U-7077: Cap/Plug
9U-7077: Cap/PlugQuantity: 2
9U-7078: Cap-Plug
9U-7078: Cap-PlugQuantity: 2
9U-7076: Cap-Plug
9U-7076: Cap-PlugQuantity: 2
9U-7082: Cap-Plug
9U-7082: Cap-PlugQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 3
8T-1919: 62.87mm Inside Diameter Seal-O-Ring
8T-1919: 62.87mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 30 of 30
DescriptionSpecificationsCompatible Models
Specifications for part number 484-3313

We are still working on adding a specification for this part.

Compatible Models for part number 484-3313

PUMPER

SPF743

GENERATOR SET

C175-16 C175-16GENSET C175-20GENSET C175-20

ENGINE

3512E C175-16

TRUCK

795F XQ 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ

LOCOMOTIVE ENGINE

C175-16 C175-20

PETROLEUM ENGINE

3512E 2016

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced