Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
HomeCabsCab HVAC SystemsOther Cab HVAC Components484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan

Cat® Refrigerant Condenser Fan for air conditioner enhancing heat dissipation from the refrigerant, ensuring effective air conditioning performance

Brand: Cat

Product Images
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan
484-8774: 24 Volt, 5 Blade Refrigerant Condenser Fan

Cat® Refrigerant Condenser Fan for air conditioner enhancing heat dissipation from the refrigerant, ensuring effective air conditioning performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 484-8774

Units of Measure

USMetric
Overall Width (in): 3.7
Outer Diameter (mm): 277.0
Material: Polyamide Plastic
Overall Width (mm): 94.0
Temperature (°C): -40 to 120
Temperature (°F): -40 to 248
Voltage (VAC): 24
Outer Diameter (in): 10.9
View More
Compatible Models for part number 484-8774

TRACK-TYPE TRACTOR

D5R XL D6K2 XL D6K2 D5R LGP D6N LGP D4 D6N XL D6K2 LGP D6N D6K D6K XL D6K LGP

INTEGRATED TOOLCARRIER

IT28G

PIPELAYER

PL61

TRACK LOADER

963D 973C 973D 953C 953D 963C 973K 953K 963K

WHEEL LOADER

924GZ 928H 928G 928HZ 924H 924G 930G 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced