Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals485-1944: 3.6 Volt System Communication Module Battery
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals485-1944: 3.6 Volt System Communication Module Battery
485-1944: 3.6 Volt System Communication Module Battery

Cat® System Communication Module Battery supplies backup power to electronic control modules and data loggers in equipment units

Brand: Cat

Product Images
485-1944: 3.6 Volt System Communication Module Battery
485-1944: 3.6 Volt System Communication Module Battery
485-1944: 3.6 Volt System Communication Module Battery
485-1944: 3.6 Volt System Communication Module Battery
485-1944: 3.6 Volt System Communication Module Battery

Cat® System Communication Module Battery supplies backup power to electronic control modules and data loggers in equipment units

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 485-1944

Units of Measure

USMetric
Outside Diameter (mm): 504.0
Height (mm): 10.6
Material: PVC Plastic
Outside Diameter (in): 0.95
Height (in): 0.42
View More
Compatible Models for part number 485-1944

MINING EXCAVATOR

5130B 5230 5130

TRUCK

793B 793C 789C 789B 785C 785B

LOAD HAUL DUMP

R3000H R2900G R1700G R1600H R1300G

TRACTOR

784B

WHEEL DOZER

854G

WHEEL LOADER

994D 992G 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced