Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components487-0529: Guardrail Ladder
HomeCabsOther Cab Components487-0529: Guardrail Ladder
487-0529: Guardrail Ladder

Cat® Guardrail Ladder used in Operator Platform

Brand: Cat

Product Images
487-0529: Guardrail Ladder
487-0529: Guardrail Ladder
487-0529: Guardrail Ladder
487-0529: Guardrail Ladder
487-0529: Guardrail Ladder

Cat® Guardrail Ladder used in Operator Platform

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-0529

Units of Measure

USMetric
Type: Mechanical
Material: Steel,Alloy Steel
Outer Diameter (mm): 32.0
Color: Black
Outer Diameter (in): 1.25
View More
Compatible Models for part number 487-0529

WHEEL LOADER

988K 988 988K XE 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced