Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsCouplers487-6056: 415-430 Backhoe Loaders, Deere
HomeAttachmentsCouplers487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere

Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Backhoe Loaders.

Brand: Cat

Product Images
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere
487-6056: 415-430 Backhoe Loaders, Deere

Increase machine versatility, reduce costs, and improve overall production with Cat® Pin Puller Couplers for Backhoe Loaders.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 487-6056

Cat® Pin Puller Couplers for Backhoe Loaders allows attachments to be changed quickly and easily by hand, by simply removing and replacing one pin - simple but secure. Pin Puller Couplers offer a cost effective solution for switching out attachments on your Backhoe Loader is not equipped with auxiliary hydraulics.

View More
Specifications for part number 487-6056

Units of Measure

USMetric
Weight: 211.6 lb
Weight: 96 kg
Width: 340 mm
Width: 13.4 in
Length: 25.3 in
Length: 642 mm
Overall Height: 346 mm
Overall Height: 13.6 in
Pin Diameter: 45 mm/50 mm (1.8 in/2 in)
Machine Class: 415-430 Backhoe Loaders
Interface Type: Pin On
View More
Compatible Models for part number 487-6056

BACKHOE LOADER

420F2 430F2 416F2 415F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced