Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws487-6622: M30-2 x 200mm 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws487-6622: M30-2 x 200mm 12-Point Head Bolt
487-6622: M30-2 x 200mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
487-6622: M30-2 x 200mm 12-Point Head Bolt
487-6622: M30-2 x 200mm 12-Point Head Bolt
487-6622: M30-2 x 200mm 12-Point Head Bolt
487-6622: M30-2 x 200mm 12-Point Head Bolt
487-6622: M30-2 x 200mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-6622

Units of Measure

USMetric
Type: 12 Point Head Bolt
Bolt Length (in): 7.874
Material: STEEL,Low Alloy Steel,Alloy Zinc
Bolt Length (mm): 200.0
Bolt Type: 12 Point Head
Coating: Zinc
Thread Size (dia x pitch) (mm): M30x2
Grip Length (in): 6.378
Grip Length (mm): 162.0
Flange Diameter (mm): 50.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 487-6622

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced