Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits487-7481: PARTS(WEAR) KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits487-7481: PARTS(WEAR) KIT
487-7481: PARTS(WEAR) KIT

For MP324. Includes cutting edges, cutter, wear plate, shims, lock bushings, bolts.

Brand: Cat

fallback-image
487-7481: PARTS(WEAR) KIT

For MP324. Includes cutting edges, cutter, wear plate, shims, lock bushings, bolts.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

315-0193: 33mm Thick Cutting Edge
315-0193: 33mm Thick Cutting EdgeQuantity: 4
8T-1447: M16-2 x 70mm Hex Socket Head Bolt
8T-1447: M16-2 x 70mm Hex Socket Head BoltQuantity: 3
236-7874: 40mm Outer Diameter Steel Lock Bushing
236-7874: 40mm Outer Diameter Steel Lock BushingQuantity: 14
7Y-5221: M20-2.5 x 45mm Hex Socket Head Bolt
7Y-5221: M20-2.5 x 45mm Hex Socket Head BoltQuantity: 9
236-1947: 30mm Width Lower Shear Jaw Cutter
236-1947: 30mm Width Lower Shear Jaw CutterQuantity: 1
250-1068: 15mm Thick Shear Jaw Wear Plate
250-1068: 15mm Thick Shear Jaw Wear PlateQuantity: 1
236-9714: 1.5mm Thick Shear Jaw Shim Plate
236-9714: 1.5mm Thick Shear Jaw Shim PlateQuantity: 2
236-9713: 1mm Thick Shear Jaw Cutting Edge Shim Plate
236-9713: 1mm Thick Shear Jaw Cutting Edge Shim PlateQuantity: 6
7Y-5217: M20-2.5 x 70mm Hex Socket Head Bolt
7Y-5217: M20-2.5 x 70mm Hex Socket Head BoltQuantity: 8
169-7118: Crusher Edge Cutting Group Shim
169-7118: Crusher Edge Cutting Group ShimQuantity: 12
169-7119: Crusher Edge Cutting Group Shim
169-7119: Crusher Edge Cutting Group ShimQuantity: 4
322-4714: 225.2mm Long Jaw Cutting Edge
322-4714: 225.2mm Long Jaw Cutting EdgeQuantity: 2
7Y-5216: M20-2.5 x 80mm Hex Socket Head Bolt
7Y-5216: M20-2.5 x 80mm Hex Socket Head BoltQuantity: 3
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 487-7481

We are still working on adding a specification for this part.

Compatible Models for part number 487-7481

MULTI PROCESSOR JAW

MP324

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced