Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers487-9975: Two Pole Light Rocker Switch
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers487-9975: Two Pole Light Rocker Switch
487-9975: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Product Images
487-9975: Two Pole Light Rocker Switch
487-9975: Two Pole Light Rocker Switch
487-9975: Two Pole Light Rocker Switch
487-9975: Two Pole Light Rocker Switch
487-9975: Two Pole Light Rocker Switch

Cat® Two Pole Light Rocker Switch for Instrumental Panel in Operator Station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 487-9975

Units of Measure

USMetric
Washer Type: Thrust
Material: PEEK
Inside Diameter (mm): 256.0
Outside Diameter (mm): 266.0
Thickness (mm): 4.0
Inside Diameter (in): 10.08
Outside Diameter (in): 10.47
Thickness (in): 0.16
View More
Compatible Models for part number 487-9975

TRANSMISSION

CX38-P892

ARTICULATED TRUCK

735C 740 GC 740C 745 745C

ENGINE - INDUSTRIAL

G3512

PETROLEUM TRANSMISSION

CX38-P800 CX38-P892

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced