Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement488-2192: Circle Saver
Home
Upgrade & Repair KitsUpgrade KitsMaintenance Improvement
488-2192: Circle Saver
488-2192: Circle Saver

Keeps the circle pinion greased via a remote port on the top of the drawbar, circle and moldboard (DCM). Extends both pinion and circle gear life and makes the equipment even easier to maintain.

Brand: Cat

Product Images
488-2192: Circle Saver
488-2192: Circle Saver

Keeps the circle pinion greased via a remote port on the top of the drawbar, circle and moldboard (DCM). Extends both pinion and circle gear life and makes the equipment even easier to maintain.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

447-1655: Grade Control Bracket
447-1655: Grade Control BracketQuantity: 1
3B-8485: 1/8" Thread 45 Degree Elbow Adapter
3B-8485: 1/8" Thread 45 Degree Elbow AdapterQuantity: 1
234-7565: BLOCK
234-7565: BLOCKQuantity: 1
5P-9085: 7.94mm Internal Diameter Loop Clip
5P-9085: 7.94mm Internal Diameter Loop ClipQuantity: 1
8T-0722: M10-1.5 x 30mm Hex Head Bolt
8T-0722: M10-1.5 x 30mm Hex Head BoltQuantity: 3
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mm
6V-5839: Flat Washer, ID X OD X T: 11 X 21 X 2.5 mmQuantity: 3
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 488-2192

We are still working on adding a specification for this part.

Compatible Models for part number 488-2192

MOTOR GRADER

140M 3 AWD 12H NA 140H NA 12H 12M 150 12K 14M 120H 12M 3 AWD 140K 2 163H 14M-3 14M3 160M 3 AWD 135H NA 140M 3 140M 2 12H ES 140H ES 140 14H NA 120H ES 160 12M 3 12M 2 143H 14 135H 160H NA 140M 160K 120M 140K 160H 163H NA 140H 160H ES 160M 2 160M 3 14H 120H NA 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert