Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsStarters488-2807: 24 Volt Starter Motor
HomeElectrical & ElectronicsBasic ComponentsStarters488-2807: 24 Volt Starter Motor
488-2807: 24 Volt Starter Motor

Cat® Electric Starting Motor Group (24 V)(Basic)

Brand: Cat

Product Images
488-2807: 24 Volt Starter Motor
488-2807: 24 Volt Starter Motor
488-2807: 24 Volt Starter Motor
488-2807: 24 Volt Starter Motor
488-2807: 24 Volt Starter Motor

Cat® Electric Starting Motor Group (24 V)(Basic)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-2807

Units of Measure

USMetric
Voltage (volts): 24
Overall Height (in): 5.9
Overall Width (in): 8.3
Material: Carbon Steel,Alloy Aluminum
Overall Width (mm): 211.0
Overall Length (in): 13.4
Overall Height (mm): 150.0
Overall Length (mm): 340.0
View More
Compatible Models for part number 488-2807

WHEELED EXCAVATOR

MH3040

FORESTRY PRODUCTS

548 538 558

EXCAVATOR

320 326 GC 326 330 GC 323 336 GC 326GC FM558 FM538 MH3040 323GC 330 333 GC 335 336 333 FM548 330GC

MATERIAL HANDLER

MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced