Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies488-4082: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies488-4082: Link Assembly
488-4082: Link Assembly

Cat® Link Assembly 5 Tooth Master, 44 Sections, PPR2, SALT, 215.9mm Track Pitch, Rotating Bushing Track (RBT)

Brand: Cat

Product Images
488-4082: Link Assembly
488-4082: Link Assembly
488-4082: Link Assembly
488-4082: Link Assembly
488-4082: Link Assembly
Contact your dealer for replacement options.

Cat® Link Assembly 5 Tooth Master, 44 Sections, PPR2, SALT, 215.9mm Track Pitch, Rotating Bushing Track (RBT)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-4082

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.827
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): Yes
Pin Retention System: Ppr2
Rail To Bushing OD (mm): 41.8
Link Inside Spread Roller (in): 4.287
UC System: ABRASION
Shoe Bolt Hole Spacing B (mm): 146.1
Rail To Bushing OD (in): 1.646
Shoe Bolt Hole Spacing C (mm): 204.1
Link Inside Spread Roller (mm): 108.9
Link Height (mm): 139.9
Shoe Bolt Hole Spacing A (in): 2.48
Number of Sections: 44
Shoe Bolt Hole Spacing A (mm): 63
Bushing OD (in): 3.117
Shoe Bolt Hole Spacing B (in): 5.752
Link Outside Spread (in): 7.921
Bushing OD (mm): 79.16
Bolt Hole Diameter (in): 0.914
Grease Track Type: Not Applicable
Link Outside Spread (mm): 201.2
Link Inside Spread Sprocket (mm): 97.2
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23.22
Master Link Type: 5 Tooth Master
Track Pitch (mm): 215.9
Rail To Pin Boss OD (mm): 48.2
Track Pitch (in): 8.5
Rail To Pin Boss OD (in): 1.898
Track Bolt Thread: 0.875
Shoe Bolt Hole Spacing C (in): 8.035
Pin Length (in): 10.417
Link Height (in): 5.508
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 0.875
Pin Length (mm): 264.6
View More
Compatible Models for part number 488-4082

TRACK-TYPE TRACTOR

D7E LGP D7E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced