Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters488-6446: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters488-6446: Cabin Air Filter
488-6446: Cabin Air Filter

Cat® Cabin Air Filter

Brand: Cat

Product Images
488-6446: Cabin Air Filter
488-6446: Cabin Air Filter
488-6446: Cabin Air Filter
488-6446: Cabin Air Filter
488-6446: Cabin Air Filter

Cat® Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-6446

Units of Measure

USMetric
Type: Air Filter,Plastic Panel
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.933
Overall Width (in): 9.48
Length (in): 14.921
Material: Acrylonitrile Butadiene Styrene (ABS) Plastic,Acrylonitrile Ethylene Styrene (AES) Plastic
Overall Length (in): 15.35
Overall Width (mm): 240.79
Overall Height (mm): 74.42
Height with Seal (mm): 74.5
Media Type: Standard
Height without Seal (mm): 74.5
Width (mm): 241.0
Height without Seal (in): 2.933
Overall Height (in): 2.93
Overall Length (mm): 389.89
Length (mm): 379.0
Width (in): 9.488
View More
Compatible Models for part number 488-6446

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced