Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds488-9016: Base Edge Shroud
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionShrouds488-9016: Base Edge Shroud
488-9016: Base Edge Shroud

Cat® 120 mm CapSure™ Shroud - LH

Brand: Cat

Product Images
488-9016: Base Edge Shroud
488-9016: Base Edge Shroud
488-9016: Base Edge Shroud
488-9016: Base Edge Shroud
488-9016: Base Edge Shroud
488-9016: Base Edge Shroud

Cat® 120 mm CapSure™ Shroud - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 488-9016

Units of Measure

USMetric
Position: Lh
Bevel Angle: 30.0
Wear or Durability: Standard
Thickness (in): 2.008
Depth (mm): 543.7
Hole Quantity: 2
Size: 120 Mm
Thickness (mm): 51.0
Depth (in): 21.406
Width (mm): 390.0
Hole Spacing (in): 3.937
Attachment Method: Capsure
Hole Spacing (mm): 100.0
Base Edge Thickness Class: 120
Series: X-2
Spade Angle: 11.0
Width (in): 15.354
View More
Compatible Models for part number 488-9016

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced