Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-2332: M12-1.75 x 128mm U Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws489-2332: M12-1.75 x 128mm U Bolt
489-2332: M12-1.75 x 128mm U Bolt

Cat® Engine Air Hose U Bolt secures the air hose firmly in place, preventing leaks and ensuring efficient airflow to the engine

Brand: Cat

Product Images
489-2332: M12-1.75 x 128mm U Bolt
489-2332: M12-1.75 x 128mm U Bolt
489-2332: M12-1.75 x 128mm U Bolt
489-2332: M12-1.75 x 128mm U Bolt
489-2332: M12-1.75 x 128mm U Bolt

Cat® Engine Air Hose U Bolt secures the air hose firmly in place, preventing leaks and ensuring efficient airflow to the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-2332
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 489-2332

EXCAVATOR

336D2 336D2 GC 340D2 L 340D L 336D L 336D2 L 336D

MOBILE HYD POWER UNIT

340D2 L 330D L 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced