Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeats489-6485: Cabin Operator Seat
HomeCabsCab InteriorCab Seats & ComponentsSeats489-6485: Cabin Operator Seat
489-6485: Cabin Operator Seat

Cat® Vinyl Covered Operator Seat with Operator Presence Switch (OPS), Black, 24V, Features Adjustable Fore and Aft, Height, Backrest Angle, and Lumbar Support Settings

Brand: Cat

Product Images
489-6485: Cabin Operator Seat
489-6485: Cabin Operator Seat

Cat® Vinyl Covered Operator Seat with Operator Presence Switch (OPS), Black, 24V, Features Adjustable Fore and Aft, Height, Backrest Angle, and Lumbar Support Settings

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-6485

Units of Measure

USMetric
Color: Black
Voltage (volts): 24 V
Overall Length (mm): 699.0
Overall Width (mm): 518.0
Overall Height (mm): 777.0
Overall Length (in): 27.5
Overall Width (in): 20.3
Overall Height (in): 30.6
Material: Carbon Steel
View More
Compatible Models for part number 489-6485

TRACK-TYPE TRACTOR

D7R D4C III D6T XW D6T LGP D3G D6R III D6T XL D6G2 LGP D10N D5C III D7R SERIES D5 D8 D8T D8R D4G D4H D10R D10T2 D10T D6R STD D7R LGP D9T D5R XL D5N D9R D6T LGPPAT D8R II D11R D11T D6T XL PAT D6T XW PAT D5G D6G2 XL D7R II D5R LGP D6R XL D7G2 D9 GC D6R D6T D6N D6R II D7R XR D3C III

UNDERGROUND ART TRUCK

AD60 AD55 AD63 AD30 AD45B AD45

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 583R 587T 587R PL72 561N

TRACK LOADER

933C 939 933 939C

LOAD HAUL DUMP

R1700 R1700 XE

WATER FORDING TRACTOR

D7R II

WHEEL DOZER

834B

WHEEL LOADER

960F

TRACK SKIDDER

D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced