Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges489-6703: Cutting Edge Center
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges489-6703: Cutting Edge Center
489-6703: Cutting Edge Center

Cutting Edge 16mm

Brand: Cat

Product Images
489-6703: Cutting Edge Center
489-6703: Cutting Edge Center
489-6703: Cutting Edge Center
489-6703: Cutting Edge Center
489-6703: Cutting Edge Center

Cutting Edge 16mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 489-6703

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.626
Hole Size: 1/2-in Plow Bolt (14.3 Mm Square)
Thickness (mm): 15.9
Width (mm): 152.4
End 1 Hole Spacing (mm): 285.8
End 2 Hole Spacing (in): 11.248
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 6.0
End Shape 1: Straight
End 2 Hole Offset (in): 4.378
End 2 Hole Spacing (mm): 285.7
Hole Quantity: 7
Edge Length (in): 76.252
Edge Shape: Continuous
End 1 Hole Spacing (in): 11.252
End 1 Hole Offset (in): 4.374
Edge Length (mm): 1,936.8
End 1 Hole Offset (mm): 111.1
Hole Spacing (in): 11.248
Hole Spacing (mm): 285.7
End 2 Hole Offset (mm): 111.2
View More
Compatible Models for part number 489-6703

BROOM-ANGLE

BU118

BROOM-UTILITY

BU115 BU118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced