Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals490-0578: Plug Assembly-Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals490-0578: Plug Assembly-Connector
490-0578: Plug Assembly-Connector

Cat® Plug Connector Assembly (Ethernet)(2 Position)(20-18 AWG)(Key B)

Brand: Cat

Product Images
490-0578: Plug Assembly-Connector
490-0578: Plug Assembly-Connector
490-0578: Plug Assembly-Connector
490-0578: Plug Assembly-Connector
490-0578: Plug Assembly-Connector

Cat® Plug Connector Assembly (Ethernet)(2 Position)(20-18 AWG)(Key B)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 490-0578

Units of Measure

USMetric
Material Description: Polyester
Connector Type: 2 socket BR-2/MCON plug
Length (mm): 30.1
Width (mm): 14.8
Height (mm): 19.1
Wire Gauge (AWG): 20-18
Standard Color: Black
Length (in): 1.19
Width (in): 0.58
Height (in): 0.75
Material: Nylon, 6, 6/12, 6/6 Plastic,Polyester Plastic
View More
Compatible Models for part number 490-0578

LOAD HAUL DUMP

OTHER R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 798 AC 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

24 120 GC 140 GC 160 150 140 16GC 120

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

TRACK-TYPE TRACTOR

D6XE D10 D11 D6T D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D6 XE D10T D11T D8T D10T2 D7R II

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

303ECR 301.8 301.6 301.5 304SR 303 SR 305.5 CR 301.7CR 304CR 308.5 303CR 304 305 308 307.5 309 306 302CR 306.5 310 303.5CR 302.7CR 305 CR

PIPELAYER

PL83 PL87

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

RENEWABLE ENERGY

BDP1000 PGS1260 HD

EXCAVATOR

FM538 333 GC 320D3 FM548 3101 336 MHPU 317 315 313 320GX FM558 OTHER 320 GX FM568 330GC 320 GC 330 GC 318 GC 323D3 320D 323GC 317 GC 316 GC MH3295 316 GX 320D L 315 GC MH3040 340MHPU 326 GC 349 GC 326GC 350 OEM 352 UHD 340 313 GX 349 336 GC 345 313 GC 352 350 355 320 321 326 324 325 322 323 319 330 335 336 333 MH3022 MH3024 323 GX 323 GC 395 312 GX 312 GC M320GC 374 345 GC

VIBRATORY COMPACTOR

CS11 GC CS-44B CS-56B CS-68B CS-34 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CS512 GC CP11 GC CP-34 CS12 CS14 CP12 GC CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CS44B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP44B CP56B

MOBILE HYD POWER UNIT

350MHPU 330 MHPU

SHOVEL

6040

BATTERY

CPPMBATT

PAVING COMPACTOR

MG630 C13 MARINE

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

G3520 G3516 G3512 D1500 3516 3512 G3516B G3516H C175-16GENSET C27 C32 C175-20 C175-16 G3520C G3520E G3520H G3520K 3512C 3512B 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENERGY STORAGE

PGS840 ETS1500 PGS1260 PGS1260 HD CPPMBATT

ROTARY MIXER

RM800

RECLAIMER MIXER

RM400 RM800

ENGINE

G3516J 3516E G3520J

TRACK LOADER

963 973 953

SOIL COMPACTOR

CP44B CP68B CP56B CS64B CS76B CS74B CP7 CP5 CP12 GC CP13 GC CP74B CS5 CS12 GC CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

440 450

MACHINE CNTRL & GDNC

COMMAND CMD STATN

FOREST PRODUCTS

OTHER

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

WHEEL LOADER

982XE 988 XE 966 XE 980XE 930M 938M 926M 962 966 972 972 XE 966XE 980 982 995 992 988K XE 926 924 930 938 950 982 XE 980 XE 908 907 906 972XE

COMPACT WHEEL LOADER

906 930 938 926

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600

GEN SET ENGINE

G3520

ARTICULATED TRUCK

730 EJECTOR 725 730 735

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 M315GC MH3040 M314-07

BATTERY CHARGER

MEC500

INDUSTRIAL ENGINE

3512B C4.4

TRUCK

794 AC 789D 785 793D 793B 793C 793F 785G 797F 797B

COMPACTOR

CCS7 CCS9

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced