Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves490-1723: Engine Head Exhaust Valve
HomeEngineExhaust SystemExhaust Valves490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust Valve

Cat® Coated Engine Exhaust Valve used in Cylinder Head

Brand: Cat

Product Images
490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust Valve
490-1723: Engine Head Exhaust Valve

Cat® Coated Engine Exhaust Valve used in Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 490-1723
Material: Alloy Steel,Alloy Chromium
View More
Compatible Models for part number 490-1723

GENERATOR

SR4B

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 C9 GEN SET D250GC D300GC XQP300

TRUCK ENGINE

C9 C-9

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973C 973D

SOIL COMPACTOR

815F II

PETROLEUM ENGINE

C9

SITE PREP TRACTOR

586C

WHEEL DOZER

814F II

MOTOR GRADER

160 14 140M 160M 2 160M 14L 150 140M 2

LANDFILL COMPACTOR

816F II

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D6R XL D6R D6T D6R LGP D6R II D7R XR

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

TRACK FELLER BUNCHER

521B 532 2590 2390 2391 522B 541 552 2 551 552 511 541 2 2491 2290 522 521

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9

WHEEL SCRAPER

627G 637E 637G 637D

EXCAVATOR

330D MH 336D2 XE 336D2 LXE 336D 336D2 L 330D LN 340D2 L 336D L 336D2 330D 336D LN 336D2 GC 340D L 336D2 L XE 330D L 330D FM

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D 330D L 340D2 L 336D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced