Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemOther Fuel System Components490-5466: Fuel Injection Quill
HomeEngineFuel SystemOther Fuel System Components490-5466: Fuel Injection Quill
490-5466: Fuel Injection Quill

Cat® 5.75mm Inner Diameter Quill for fuel injection pump

Brand: Cat

Product Images
490-5466: Fuel Injection Quill
490-5466: Fuel Injection Quill
490-5466: Fuel Injection Quill
490-5466: Fuel Injection Quill
490-5466: Fuel Injection Quill

Cat® 5.75mm Inner Diameter Quill for fuel injection pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 490-5466

A Quill for a fuel injection pump is a component that plays a critical role in the fuel delivery system of an engine. It is a slender, cylindrical shaft or rod that connects the fuel injection pump to the engine's camshaft or drive mechanism. This ensures a secure and precise fit, enabling the transfer of motion from the pump to the quill.

Attributes:
• Ensure proper fuel atomization and delivery to the injectors.
• Resistant to the corrosive effects of the fuel being used.

Applications:
A Quill is used to pressurize the fuel to a specific level required for proper fuel atomization and injection into the engine's combustion chamber.

View More
Specifications for part number 490-5466
Material: Low Alloy Steel
View More
Compatible Models for part number 490-5466

GENERATOR

LC51XX XQ330

GENERATOR SET

XQP310 DE350SGC XQ330 DE400GC DE400SGC

POWER MODULE

TR43 TR43-E44

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

COLD PLANER

PM312 PM313 PM310

MATERIAL HANDLER

MH3050 MH3250

OEM SOLUTIONS

TR35E44-C9.3BL

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972 972XE 966 GC 972 XE 966 XE 966XE

ROAD RECLAIMER

RM400

TRACK-TYPE TRACTOR

D6 D7 D6XE D6 XE D6T

TRANSMISSION

TR35

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR35E44-C9.3B

EXCAVATOR

349 GC 340 336 MHPU 345 350 340MHPU 336 FM568 350 OEM 345 GC

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced