Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringOther Steering Components490-7455: 35, 57, 35 Diameter Lower Bearing Pin
HomeDrivetrainSteeringOther Steering Components490-7455: 35, 57, 35 Diameter Lower Bearing Pin
490-7455: 35, 57, 35 Diameter Lower Bearing Pin

Cat® 99 mm Long Lower Bearing Pin for roller bearing in front axle hydraulic steering

Brand: Cat

Product Images
490-7455: 35, 57, 35 Diameter Lower Bearing Pin
490-7455: 35, 57, 35 Diameter Lower Bearing Pin
490-7455: 35, 57, 35 Diameter Lower Bearing Pin
490-7455: 35, 57, 35 Diameter Lower Bearing Pin
490-7455: 35, 57, 35 Diameter Lower Bearing Pin

Cat® 99 mm Long Lower Bearing Pin for roller bearing in front axle hydraulic steering

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 490-7455

Units of Measure

USMetric
Material Description: Cast Iron
Length (mm): 99.0
Width (mm): 99.0
Height (mm): 68.0
Length (in): 3.897
Width (in): 3.897
Height (in): 2.677
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 490-7455

BACKHOE LOADER

415 416 420XE 428 420F2 416F2 430 420 432

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced