Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods490-8380: Engine Connecting Rod
HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods490-8380: Engine Connecting Rod
490-8380: Engine Connecting Rod

An Engine Connecting Rod links the piston to the crankshaft, converting the piston's motion into rotary motion for efficient power transmission.

Brand: Cat

Product Images
490-8380: Engine Connecting Rod
490-8380: Engine Connecting Rod
490-8380: Engine Connecting Rod
490-8380: Engine Connecting Rod
490-8380: Engine Connecting Rod

An Engine Connecting Rod links the piston to the crankshaft, converting the piston's motion into rotary motion for efficient power transmission.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 490-8380
Material: Alloy Steel,Microalloy Steel
View More
Compatible Models for part number 490-8380

GENERATOR

LC51XX XQ330 SR4B

POWER MODULE

TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

SITE PREP TRACTOR

2864C 586C

MATERIAL HANDLER

MH3250 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

12M 3 12M 2 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160 160M 2 160M 3 150 160M 3 AWD 140

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E LGP D7E

MARINE ENGINE

C9.3

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL72

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 340 340F 336E LH 345 340F L LRE 336F 336F LN XE 350 336F L 336F XE 336E LNH 340MHPU 336 340F L UHD 349 GC 336 MHPU 336F LNXE 336F LN 336F L XE 568 FM FM568 350 OEM 336E L 336E H 345 GC

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

336FMHPU 350MHPU 336F

WHEEL TRACTOR

627H 637K

GENERATOR SET

DE400GC XQP310 DE350SGC XQ330 C9.3 DE400SGC

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 966K XE 972M XE 966M XE 972XE 966L 966K 966M

ROAD RECLAIMER

RM400

ARTICULATED TRUCK

725C 725 725C2

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9.3

WHEEL SCRAPER

637K

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced