Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches491-3735: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches491-3735: Switch Assembly-Rocker
491-3735: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (8 V)

Brand: Cat

Product Images
491-3735: Switch Assembly-Rocker
491-3735: Switch Assembly-Rocker
491-3735: Switch Assembly-Rocker
491-3735: Switch Assembly-Rocker
491-3735: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (8 V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 491-3735

Units of Measure

USMetric
Length (mm): 61.3
Width (mm): 15.2
Height (mm): 39.9
Temperature (°C): -40° to 75°
Length (in): 2.41
Width (in): 0.6
Height (in): 1.57
Temperature (°F): -40° to 167°
Material: Polyester Plastic
View More
Compatible Models for part number 491-3735

SOIL COMPACTOR

825 825H 825K 815K 815

LOAD HAUL DUMP

R1700G R1300G R3000H R1600G R1600H R1700 R2900G R1700 XE R2900 R1300G II

WHEEL DOZER

834 844 834G 814K 854G 834H 834K 854K 814 854 824 824H 844H 824K 844K

LANDFILL COMPACTOR

836H 836G 816K 836K 816 826H 826K 836 826

WHEEL LOADER

993K 988K XE 988G 988H 988K 988 XE 992G 992K 988F II 814K 986 988GC 990 II 994F 994D 988 994K 986K 994H 990K 994 990H 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced