Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance492-6960: 938GII Service Repair Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance492-6960: 938GII Service Repair Kit
492-6960: 938GII Service Repair Kit

Planned maintenance starts with the right parts. This planned maintenance kit includes all parts needed as recommended by Caterpillar. Vital Engine Service.

Brand: Cat

fallback-image
492-6960: 938GII Service Repair Kit

Planned maintenance starts with the right parts. This planned maintenance kit includes all parts needed as recommended by Caterpillar. Vital Engine Service.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

245-4630: 40kHz Dual Variable Reluctance Speed Sensor
245-4630: 40kHz Dual Variable Reluctance Speed SensorQuantity: 1
2W-7213: 69.10mm Outer Diameter Camshaft Sleeve Bearing
2W-7213: 69.10mm Outer Diameter Camshaft Sleeve BearingQuantity: 6
290-0528: Flywheel Housing Gasket Kit - Rear Structure
290-0528: Flywheel Housing Gasket Kit - Rear StructureQuantity: 1
190-0643: Belt Tightener
190-0643: Belt TightenerQuantity: 1
194-6723: 339kPa Pressure sensor
194-6723: 339kPa Pressure sensorQuantity: 1
197-9354: 110mm Gage Diameter Piston Oil Ring
197-9354: 110mm Gage Diameter Piston Oil RingQuantity: 6
463-5540: GASKET (FS) KIT
463-5540: GASKET (FS) KITQuantity: 1
137-6715: Valve Spring Seat
137-6715: Valve Spring SeatQuantity: 6
212-4893: 96mm Outer Diameter Thrust Bearing
212-4893: 96mm Outer Diameter Thrust BearingQuantity: 1
219-3303: 1860mm Long Ribbed Belt
219-3303: 1860mm Long Ribbed BeltQuantity: 1
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded SealQuantity: 1
423-8525: Water Separator and Fuel Filter
423-8525: Water Separator and Fuel FilterQuantity: 1
7W-5340: 0.8mm Thick Engine Oil Lines Gasket
7W-5340: 0.8mm Thick Engine Oil Lines GasketQuantity: 1
210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
2A-4429: 9.37mm Long V Retainer Lock
2A-4429: 9.37mm Long V Retainer LockQuantity: 12
1W-2715: 9.50mm Long Valve Retainer Lock
1W-2715: 9.50mm Long Valve Retainer LockQuantity: 24
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 4
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 3
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
566-2581: Oil Cooler and Lines Gasket Kit
566-2581: Oil Cooler and Lines Gasket KitQuantity: 1
197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston RingQuantity: 6
197-9277: 101.24mm Inner Diameter Intermediate Piston Ring
197-9277: 101.24mm Inner Diameter Intermediate Piston RingQuantity: 6
107-7708: 96mm Outside Diameter Bearing
107-7708: 96mm Outside Diameter BearingQuantity: 6
164-0210: Breather Assembly
164-0210: Breather AssemblyQuantity: 1
194-6722: 116kPa Brass Pressure Sensor
194-6722: 116kPa Brass Pressure SensorQuantity: 1
191-6587: 10mA 2 Pin Passive Temperature Sensor
191-6587: 10mA 2 Pin Passive Temperature SensorQuantity: 1
227-2911: 35mm Outer Diameter Injector Sleeve
227-2911: 35mm Outer Diameter Injector SleeveQuantity: 6
134-4483: 15.7mm Inner Diameter Valve Retainer
134-4483: 15.7mm Inner Diameter Valve RetainerQuantity: 6
140-9670: 80mm Overall Length Gray Iron Casted Valve Guide
140-9670: 80mm Overall Length Gray Iron Casted Valve GuideQuantity: 12
147-8220: 85mm Overall Length Gray Iron Casted Valve Guide
147-8220: 85mm Overall Length Gray Iron Casted Valve GuideQuantity: 6
7E-7779: 27.80mm Outer Diameter Valve Spring Retainer
7E-7779: 27.80mm Outer Diameter Valve Spring RetainerQuantity: 12
Showing 1 to 32 of 56Load More
DescriptionSpecificationsCompatible Models
Description for part number 492-6960

We are still working on adding a description for this part.

Specifications for part number 492-6960

We are still working on adding a specification for this part.

Compatible Models for part number 492-6960

WHEEL LOADER

938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced