Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws492-9680: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws492-9680: Hex Head Bolt
492-9680: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
492-9680: Hex Head Bolt
492-9680: Hex Head Bolt
492-9680: Hex Head Bolt
492-9680: Hex Head Bolt
492-9680: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 492-9680

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 90.0
Head Height (mm): 18.7
Bolt Type: Hex Head
Grip Length (in): 0.945
Drive (mm): 46.0
Grip Length (mm): 24.0
Material: STEEL,Carbon Steel,Alloy Zinc
Thread: Coarse
Material Description: ISO 898-1 Class 8.8. Head Marking - 8.8 (800 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M30-3.5
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M30
View More
Compatible Models for part number 492-9680

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced