Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsAntenna494-0022: Radio Mount Antenna Base with Insulation Resistance
HomeElectrical & ElectronicsCab Entertainment SystemsAntenna494-0022: Radio Mount Antenna Base with Insulation Resistance
494-0022: Radio Mount Antenna Base with Insulation Resistance

Cat® Radio Mount Antenna Base with Insulation Resistance used in Cabin

Brand: Cat

Product Images
494-0022: Radio Mount Antenna Base with Insulation Resistance
494-0022: Radio Mount Antenna Base with Insulation Resistance
494-0022: Radio Mount Antenna Base with Insulation Resistance
494-0022: Radio Mount Antenna Base with Insulation Resistance
494-0022: Radio Mount Antenna Base with Insulation Resistance

Cat® Radio Mount Antenna Base with Insulation Resistance used in Cabin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 494-0022

Units of Measure

USMetric
Thread Size (mm): M5
Wire Length (mm): 2,000.0
Wire Length (in): 78.7
Material: Alloy Copper
View More
Compatible Models for part number 494-0022

COMPACT TRACK LOADER

285XE 255 265 275XE 275 285

MINI HYD EXCAVATOR

301.8 301.9 301.6 304CR 302CR 304SR 303 SR 303.5CR 302.7CR 303CR

OEM MOB HYD PWR UNIT

336MHPU

SKID STEER LOADER

250 260 270 270XE 265

WHEELED EXCAVATOR

M313-07 MH3040 M314-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317

EXCAVATOR

MH3022 340 336 MHPU 323 GX 349 336 GC 345 313 GC 320D 323GC 395 352 350 317 315 313 355 320GX 320 320D L 326 330 GC 325 323 326GC M320GC 315 GC 319 MH3040 330 374 320 GX 340MHPU 317 GC 335 336 3101 350 OEM 330GC 320 GC 345 GC 352 UHD

MATERIAL HANDLER

MH3050 MH3250 MH3260 MH3022 MH3024 MH3032 MH3040

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced