Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits494-4401: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
494-4401: Single Cylinder Head Install Kit
494-4401: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures proper sealing of the cylinder head, preventing leaks and maintaining compression within the combustion chamber

Brand: Cat

Product Images
494-4401: Single Cylinder Head Install Kit
494-4401: Single Cylinder Head Install Kit
494-4401: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit ensures proper sealing of the cylinder head, preventing leaks and maintaining compression within the combustion chamber

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring SealQuantity: 1
221-9392: Cylinder Head Gasket
221-9392: Cylinder Head GasketQuantity: 1
595-1862: 2 Bolt Exhaust Manifold Gasket
595-1862: 2 Bolt Exhaust Manifold GasketQuantity: 6
8T-5917: 2.62 x 37.77mm 70A EPDM O-Ring
8T-5917: 2.62 x 37.77mm 70A EPDM O-RingQuantity: 1
341-1429: 130mm Inner Diameter Press Seal
341-1429: 130mm Inner Diameter Press SealQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring SealQuantity: 3
225-6948: 2.62 x 47.29mm 75A FKM O-Ring
225-6948: 2.62 x 47.29mm 75A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 6
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
9X-7380: 1.78 x 7.65mm 78A HNBR O-Ring
9X-7380: 1.78 x 7.65mm 78A HNBR O-RingQuantity: 1
376-3408: MJ10 x 1.5 Thread High Temperature Taperlock Stud
376-3408: MJ10 x 1.5 Thread High Temperature Taperlock StudQuantity: 4
7L-4774: 34.52mm Inside Diameter Seal-O-Ring
7L-4774: 34.52mm Inside Diameter Seal-O-RingQuantity: 2
5P-5756: 58.42mm Inside Diameter Seal-O-Ring
5P-5756: 58.42mm Inside Diameter Seal-O-RingQuantity: 1
229-5711: 12.5mm Thick Isolation Seal
229-5711: 12.5mm Thick Isolation SealQuantity: 1
224-6361: 73.43mm Outer Diameter Press In Place Seal
224-6361: 73.43mm Outer Diameter Press In Place SealQuantity: 1
272-0389: 751.7mm Inner Diameter Press Seal
272-0389: 751.7mm Inner Diameter Press SealQuantity: 1
212-7728: 32mm Outer Diameter Valve Cover Isolator
212-7728: 32mm Outer Diameter Valve Cover IsolatorQuantity: 10
272-2583: 2.62 x 53.64mm 75A FKM O-Ring
272-2583: 2.62 x 53.64mm 75A FKM O-RingQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 2
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
124-1858: 3.53 x 53.57mm 75A FKM O-Ring
124-1858: 3.53 x 53.57mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 9
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
6V-3251: 2.46 x 19.18mm 70A EPDM O-RingQuantity: 1
437-4425: 3.53 x 32.92mm 78A HNBR O-Ring
437-4425: 3.53 x 32.92mm 78A HNBR O-RingQuantity: 2
349-9659: 0.25mm Thick Turbocharger Gasket
349-9659: 0.25mm Thick Turbocharger GasketQuantity: 1
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 4
230-3518: 0.84mm Thick Engine Inlet Manifold Gasket
230-3518: 0.84mm Thick Engine Inlet Manifold GasketQuantity: 1
Showing 1 to 32 of 42Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 494-4401

We are still working on adding a specification for this part.

Compatible Models for part number 494-4401

WHEEL TRACTOR

621K OEM

WHEEL TRACTOR-SCRAPER

627K 623K 621K

HEX BASED SPL SOLUTION

349F 352F 352F OEM

EXCAVATOR

352F 352F-VG 349F L 349F LXE 352F XE VG 349E

MOBILE HYD POWER UNIT

352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert