Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home494-5916: Hex Head Bolt
Home494-5916: Hex Head Bolt
494-5916: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
494-5916: Hex Head Bolt
494-5916: Hex Head Bolt
494-5916: Hex Head Bolt
494-5916: Hex Head Bolt
494-5916: Hex Head Bolt
Contact your dealer for replacement options.

Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 494-5916
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 494-5916

Units of Measure

USMetric
Bolt Length (in): 0.472
Thread Size (dia x pitch) (mm): M5x0.8
Bolt Length (mm): 12.0
Head Height (mm): 3.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.094
Drive (mm): 8.0
Grip Length (mm): 2.4
Material: STEEL,Carbon Steel,Alloy Zinc,Coating Fluid
Thread: Coarse
Material Description: ISO 898-1 Class 8.8. Head Marking - 8.8 (800 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M5-0.8
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M5
View More
Compatible Models for part number 494-5916

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert