Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings495-4685: Retaining Ring(Snap Ring)
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings495-4685: Retaining Ring(Snap Ring)
495-4685: Retaining Ring(Snap Ring)

Cat®Retaining Ring (Snap Ring)

Brand: Cat

Product Images
495-4685: Retaining Ring(Snap Ring)
495-4685: Retaining Ring(Snap Ring)
495-4685: Retaining Ring(Snap Ring)
495-4685: Retaining Ring(Snap Ring)
495-4685: Retaining Ring(Snap Ring)

Cat®Retaining Ring (Snap Ring)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 495-4685

Units of Measure

USMetric
Snap Ring Type: Internal Axial
Style: Tapered Beveled
Material: Steel,Carbon Steel
Outside Diameter (mm): 232.0
Thickness (mm): 5.0
Outside Diameter (in): 9.134
Thickness (in): 0.197
View More
Compatible Models for part number 495-4685

TRUCK

793F 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced