Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers495-8958: 3.4mm Thick Lock washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers495-8958: 3.4mm Thick Lock washer
495-8958: 3.4mm Thick Lock washer

Cat® 3.4mm Thick Lock washer to use with M22 and 7/8" Bolt

Brand: Cat

Product Images
495-8958: 3.4mm Thick Lock washer
495-8958: 3.4mm Thick Lock washer
495-8958: 3.4mm Thick Lock washer
495-8958: 3.4mm Thick Lock washer
495-8958: 3.4mm Thick Lock washer

Cat® 3.4mm Thick Lock washer to use with M22 and 7/8" Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 495-8958

Units of Measure

USMetric
Washer Type: Ratcheting
Outside Diameter (mm): 34.5
Inside Diameter (mm): 23.4
Thickness (mm): 3.4
Material: Alloy Zinc,Alloy Steel
Thickness (in): 0.134
Coating: Zinc Flake
Inside Diameter (in): 0.921
Outside Diameter (in): 1.358
View More
Compatible Models for part number 495-8958

WORK TOOL

RC30

ROTARY CUTTER

RC15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced