Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home496-9846: Standard Efficiency Engine Air - Secondary
Home496-9846: Standard Efficiency Engine Air - Secondary
496-9846: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
496-9846: Standard Efficiency Engine Air - Secondary
496-9846: Standard Efficiency Engine Air - Secondary
496-9846: Standard Efficiency Engine Air - Secondary
496-9846: Standard Efficiency Engine Air - Secondary
496-9846: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 496-9846

Units of Measure

USMetric
Width (mm): 223.5
Shape: Non-round
Height (mm): 409.5
Type: Secondary
Material: Polyolefin Plastic,Polyamide Plastic
Depth (mm): 67.0
Depth (in): 2.638
Media Type: Standard
Height (in): 16.122
Width (in): 8.799
View More
Compatible Models for part number 496-9846

WIDE BODY TRUCK

707

WHEELED EXCAVATOR

MH3040

EXCAVATOR

330 352 326 349 330 GC 336 333 355 336 GC 326GC 330GC MH3040 352 UHD

MATERIAL HANDLER

MH3040 MH3260 MH3032

MOBILE HYD POWER UNIT

330 MHPU

MOTOR GRADER

140

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced