Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity497-9461: BA25 Broom Water Tank Kit (400L)
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
497-9461: BA25 Broom Water Tank Kit (400L)
497-9461: BA25 Broom Water Tank Kit (400L)

400L (105 gal) Water Tank Kit for use with BA25 angling broom work tool.

Brand: Cat

Product Images
497-9461: BA25 Broom Water Tank Kit (400L)
497-9461: BA25 Broom Water Tank Kit (400L)
497-9461: BA25 Broom Water Tank Kit (400L)
497-9461: BA25 Broom Water Tank Kit (400L)
497-9461: BA25 Broom Water Tank Kit (400L)

400L (105 gal) Water Tank Kit for use with BA25 angling broom work tool.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

147-2441: 3/4" Water Spray Adapter
147-2441: 3/4" Water Spray AdapterQuantity: 1
158-6325: Water Pump Mounting Clamp
158-6325: Water Pump Mounting ClampQuantity: 1
147-2444: 3/4" Water Spray Tank Elbow
147-2444: 3/4" Water Spray Tank ElbowQuantity: 1
283-7713: 12mm Inner Diameter Water Spray Pump Lines Hose
283-7713: 12mm Inner Diameter Water Spray Pump Lines HoseQuantity: 1
315-1421: 12mm Inner Diameter Water Spray Pump Lines Hose
315-1421: 12mm Inner Diameter Water Spray Pump Lines HoseQuantity: 1
315-1420: FRAME AS.
315-1420: FRAME AS.Quantity: 1
311-0060: 83mm Long Water Filter
311-0060: 83mm Long Water FilterQuantity: 1
147-2430: 200 Liters Broom Pickup Water Spray Tank
147-2430: 200 Liters Broom Pickup Water Spray TankQuantity: 2
315-1422: ANGLE
315-1422: ANGLEQuantity: 1
147-2442: 3/4" Water Spray Hose Barb Nipple
147-2442: 3/4" Water Spray Hose Barb NippleQuantity: 2
147-2440: 1/2" X 3/4" Water Spray Adapter
147-2440: 1/2" X 3/4" Water Spray AdapterQuantity: 1
147-2443: 3/4" Water Spray Adapter
147-2443: 3/4" Water Spray AdapterQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 497-9461

We are still working on adding a specification for this part.

Compatible Models for part number 497-9461

BROOM-ANGLE

BA30 BA25 BA22

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert