Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity497-9462: BA30 Broom Water Tank Kit (600L)
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
497-9462: BA30 Broom Water Tank Kit (600L)
497-9462: BA30 Broom Water Tank Kit (600L)

600L (158 gal) Water Tank Kit for use with BA30 angling broom work tool.

Brand: Cat

Product Images
497-9462: BA30 Broom Water Tank Kit (600L)
497-9462: BA30 Broom Water Tank Kit (600L)

600L (158 gal) Water Tank Kit for use with BA30 angling broom work tool.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

147-2443: 3/4" Water Spray Adapter
147-2443: 3/4" Water Spray AdapterQuantity: 3
147-2440: 1/2" X 3/4" Water Spray Adapter
147-2440: 1/2" X 3/4" Water Spray AdapterQuantity: 1
147-2442: 3/4" Water Spray Hose Barb Nipple
147-2442: 3/4" Water Spray Hose Barb NippleQuantity: 4
315-1423: FRAME AS.
315-1423: FRAME AS.Quantity: 1
311-0060: 83mm Long Water Filter
311-0060: 83mm Long Water FilterQuantity: 1
315-1425: ANGLE
315-1425: ANGLEQuantity: 1
315-1424: Hose Assembly
315-1424: Hose AssemblyQuantity: 1
147-2441: 3/4" Water Spray Adapter
147-2441: 3/4" Water Spray AdapterQuantity: 2
147-2444: 3/4" Water Spray Tank Elbow
147-2444: 3/4" Water Spray Tank ElbowQuantity: 1
283-7713: 12mm Inner Diameter Water Spray Pump Lines Hose
283-7713: 12mm Inner Diameter Water Spray Pump Lines HoseQuantity: 1
158-6325: Water Pump Mounting Clamp
158-6325: Water Pump Mounting ClampQuantity: 1
147-2430: 200 Liters Broom Pickup Water Spray Tank
147-2430: 200 Liters Broom Pickup Water Spray TankQuantity: 3
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 497-9462

We are still working on adding a specification for this part.

Compatible Models for part number 497-9462

BROOM-ANGLE

BA30 BA25

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert