Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility499-6727: Driver Safety System
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
499-6727: Driver Safety System
499-6727: Driver Safety System

Tracks eye and eyelid behavior to identify tired or distracted operators. Alerts operator with audible alarm and rumbling seat. Captures data to guide decision-making and training.

Brand: Cat

Product Images
499-6727: Driver Safety System
499-6727: Driver Safety System

Tracks eye and eyelid behavior to identify tired or distracted operators. Alerts operator with audible alarm and rumbling seat. Captures data to guide decision-making and training.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

499-6724: ELEK KIT-AFTMKIT
499-6724: ELEK KIT-AFTMKITQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 25
500-8888: Driver Safety Sys.-Speaker
500-8888: Driver Safety Sys.-SpeakerQuantity: 1
504-3340: Driver Safety Sys.-Camera
504-3340: Driver Safety Sys.-CameraQuantity: 1
499-6728: ELEK KIT-AFTMKIT
499-6728: ELEK KIT-AFTMKITQuantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 499-6727
Material: Carbon Steel
View More
Compatible Models for part number 499-6727

ENGINE - MACHINE

3516C

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD60 AD55 AD55B AD63 AD30 AD45 AD40

ARTICULATED TRUCK

D550B 725C 735B OEM D44B 730C2 D400E D20D D250E D250D D250B 740C 740B D400D D25D D25C D350E D350D D350C 740 GC D35HP D30C 730C D30D 725C OEM D250E II D35C D300E D300D 745C D350E II D400 D300B 725 735C OEM D40D 725C2 740 D400E II 745C OEM 735C 735B 745 730 735 OEM 730C OEM 735

WAGON

776 772

MACHINE CONTROL

CATSAFETY

INDUSTRIAL ENGINE

C11

QUARRY TRUCK

771D 771C 772G 777E 770G 775D 775B 773E

TRUCK

785 789 793F CMD 775G 793 775F 797 772G OEM 773G LRC 775E 770G 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 777C 777B 789B 777D 777G 777F 772G 69D 793F AC 775G OEM MT4400D AC 793F XQ 769 773E 785G 772 773D 773G 797F 770 773F 777 794 AC 775G LRC 773G OEM 770G OEM 769D 769C 785C 785D 797B 773B 785B

TRACTOR

772 776D 776C 776B 772B 784C 784B 768B

EJECTOR TRUCK

740 730C2 EJ 730 D400E II 730C 740B

OFF HIGHWAY TRUCK

789G 777G 798 AC 796 AC 773GC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert