Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups499-9105: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups499-9105: Idler Group
499-9105: Idler Group

Cat® Idler Group Standard Application, 114mm Rim Width, Interchangeable, 515mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
499-9105: Idler Group
499-9105: Idler Group

Cat® Idler Group Standard Application, 114mm Rim Width, Interchangeable, 515mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 499-9105

Units of Measure

USMetric
Tread Diameter (mm): 515.0
Tread Diameter (in): 20.276
Center Flange Width (mm): 53.5
Tread Type: Conventional Tread
Application: Standard Application
Material: Sealants / Adhesives Adhesive
Center Flange Diameter (in): 21.535
Center Flange Width (in): 2.106
Idler Rim Width (mm): 114
UC System: HD
Shaft Length (in): 8.976
Bearing Mounting Length (mm): 305
Shaft Protrusion Length (in): 2.244
Center Flange Diameter (mm): 547
Shaft Length (mm): 228
Bearing Mounting Length (in): 12.008
Idler Rim Width (in): 4.488
Shaft Protrusion Length (mm): 57
Mounting Cap Bolt Thread Size: M12
Machine Side: Interchangeable
Shaft OD (mm): 50.47
Shaft OD (in): 1.987
View More
Compatible Models for part number 499-9105

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D2 D4K2 XL D1 D3K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced