Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches499-9585: Gearbox Oil Level Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches499-9585: Gearbox Oil Level Switch
499-9585: Gearbox Oil Level Switch

Cat® Gearbox Oil Level Switch helps track oil level in the gearbox to support safe and efficient mechanical performance

Brand: Cat

Product Images
499-9585: Gearbox Oil Level Switch
499-9585: Gearbox Oil Level Switch
499-9585: Gearbox Oil Level Switch
499-9585: Gearbox Oil Level Switch
499-9585: Gearbox Oil Level Switch

Cat® Gearbox Oil Level Switch helps track oil level in the gearbox to support safe and efficient mechanical performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 499-9585

Description:
Robust level switch for engine and tank applications to provide warning of low fluid level. Capacitive principle provides robust design with no moving parts. Active sensor requires an external electrical power supply. Available as switch to ground or high side switch. Designed for engine mounted applications.

Attributes:
• Material: Brass (housing)
• Medium: Oil
• Voltage: 9-36 VDC
• Output: Low side switch
• Thread Size: M14
• Sealed against dust and water
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Cat Level Sensors are application or tank specific. Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Specifications for part number 499-9585

Units of Measure

USMetric
Length (mm): 103.9
Hex Size (mm): 27.0
Thread Size (mm): M14
Length (in): 4.09
Hex Size (in): 1.06
Material: Carbon Steel
View More
Compatible Models for part number 499-9585

SHOVEL

6040

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced