Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4B-2041: #6-32 Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts4B-2041: #6-32 Hex Nut
4B-2041: #6-32 Hex Nut

Cat® No.6(.138)-32 Thread Hex Nut

Brand: Cat

Product Images
4B-2041: #6-32 Hex Nut
4B-2041: #6-32 Hex Nut
4B-2041: #6-32 Hex Nut
4B-2041: #6-32 Hex Nut
4B-2041: #6-32 Hex Nut

Cat® No.6(.138)-32 Thread Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-2041

Units of Measure

USMetric
Thickness (mm): 2.9
Material: Steel,Carbon Steel,Alloy Zinc
Thickness (in): 0.114
Coating: Zinc
Nut Type: Hex
Hex Size (in): 5.0
Thread Size (in): 0
Length (in): 0.11
Hand of Thread: RH
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Thread Size (mm): No. 6 (.138)
Thread Size (dia x pitch) (mm): No. 6 (.138)x32
Drive (mm): 7.94
Drive (in): 0.313
View More
Compatible Models for part number 4B-2041

GENERATOR

XQ330 WEG SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

3406C 3406B 3306C 3306B 3126B 3306 3116 3126 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

621 632 631

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

TRACK FELLER BUNCHER

1190 TK711 TK732 TK1051 TK722 TK721 TK752 TK751 TK741 1190T 1290T

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 231D 385B 235B 235C 245B 365B L 365B 229 225 235 219 215 245

WHEEL TRACTOR

651B 651E 631K 615C II 631D 631G 641B 666B 621K OEM 613C II 611 627 621 623B 623G 621B 657E 657B 621R 633D 657G 621G 621H 639D 615C 627B 627G 637G 637D 613C

HYDRAULIC CONTROL

48

TRACK LOADER

955L

SOIL COMPACTOR

825H

PETROLEUM ENGINE

3516 3512 C13 C18 C11 3508C 3508B 3516C 3516B C175-16 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E70 TH55FT-E90

WHEEL DOZER

854G 854K 834 824B 824H 824

LANDFILL COMPACTOR

836 826H

PETROLEUM GEN SET

3512C

TELEHANDLER

TL1055C TL943C TL642C TL1255C

WHEEL LOADER

972G 972H 950G 962H 962G 950H G910 988B G916 966H 966G 936E 936F 962G II 926E 988F II 950G II 988 994 916 980G II 926 936 972G II 980C 992C 980H 980G 992G 992K 994F 994D 966G II

ARTICULATED TRUCK

D20D D250D D350E D300D D400E D400D D40D

ENGINE - INDUSTRIAL

3512B 3406B 3516B LD700E XQ20

INDUSTRIAL ENGINE

C18 3126 3116 3114 3304 3306 3176C 3176B 3412 3406 3512 3516 C-12 3508B C-10 3508 D398 D399 D379 3516B 3406B 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512B 3512C 3306B DG60 D320A D333C 3304B 3196 3412E 3412C D353C D353E D353D C11 3160 C13 C15 D342C D330C D379B

QUARRY TRUCK

775B 771C 772G 770G

ASPHALT SCREED

10 FT 8-16B 8 FT 10-20B

WHEEL SCRAPER

651E 631G 631E 633E 621G 621F 621B 657E 623G 623F 623E 613C 637E 637G 627G 627F 611

LOGGER

227

TRACTOR

772B 784B 772 776 776C 776B 768C 768B

GAS ENGINE

G333C G3304 G3306 G343 G3512H G3512E G3520B G3520J G3612 G3616 G3608 G3412 G3408C G3408B G3516E G3408 G3406 G3516C G3512 G3516 G3508

BULLDOZER

9SU 11SU 9U 11U

PUMPER

HT400 SBF214 CPT372 SUF557

POWER MODULE

XQ2280 XQC1200 PP3516 C32 XQC1600 XQ35

LOAD HAUL DUMP

R3000H R2900G R1300G

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 3508B 772 770 793F 798 AC 798

OEM SOLUTIONS

3412C

WINCH

58 59N 59L 58L

MOTOR GRADER

120G 140G 130G 16G 14G 12G

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D6R II D4D D11N D7R D7G D8K D9N D9H D7R II

ASPHALT PAVER

AP-650B BG-210B BG-225C

MARINE AUXILIARY

C32 3512 3508 C32B 3516B 3512C 3512B 3508B

MARINE ENGINE

3196 C12 MARINE 3176C 3176B C30 C32 C9.3 C32 MARINE 3304 3306 3412 C9 3408 3406 D353E 3516 3512 D353C D353D C18 MARINE 3508 C-12 C18 C12 D379A D379B D399 D330A D342C D330C 3508B D397D 3408B 3408C D364 D375D 3406B 3406C D349 D346 D348 D398A D398B 3516B 3516C 3516E D342 D343 D334 D337 D336 3512C 3512E D337F D315 C280-16 C280-12 D326F 3306B C32B 3512B D333A D333C 3412C 3412E 3412D 3304B C280-6 C280-8

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CP-533D CS-663E CS-433C CP-663E CP-433C CS-533D CP-563E CP-563D CP-563C CP-573E CS-583E CS-583C CS-583D CS-573C CS-573D CS-573E CS-683E CS-563C CS-563D CS-563E

PETROLEUM PACKAGE

TH48-E70 TH35-C11I CX35-P800 3508 CX31-C18I TH35-C13I TH48 TH35-C15I TH55 CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31 C18

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 G3520 C13 XQ375 G3516 G3512 XQ35 C4.4 GEN S 3508 3412C D1500 C13 XQ350 XQ60 G3412 DG400 C13GENSET 3412 DG500 XQ230 3516 C18 XQ20T4F C15 3512 C13 C32 GENSET C15 I6 C18 MARINE GS 3456 DG450 C9.3 3512B GENS XQ425 DG125 C9 GEN SET DG100 C7.1 G3516B G3516C G3516E G3516H 3508C C175-16GENSET 3508B DG350 C9 C27 C4.4 C32 3516B GEN DG150 C7.1 GEN S C15 GEN SE C2.2 C175-20 C175-16 DG30 G3412C C3.4 C18 I6 G3520C G3520E 3306B G3520H G3520K 3512C 3512B 3408C DG80 3406C 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

C32 MARINE G3412 G3408C 3512C G3406 G3408 G3520 G3520J G3412C

LOCOMOTIVE ENGINE

PR20B 3516C 3516B 3512C 3512B 3508C 3508B

COLD PLANER

PR-450C

ENGINE - MACHINE

3408 3116 3114 3304 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B D398B 3304B 3512B 3306B C3.4B POWER SYS G3520 G3516C 3508B 3145 3160 3150 3116 3114 3306 3304 D379B 3412 3412C 3508 C280-16 D399 3616 3406 3408 3512 3516

RIPPER

9 11

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 777C 777B 789B 777G 777F 775G OEM 769B 770G OEM 769C 785 789 793 770G 795F XQ 793D 793B 793C 793F 772G 773E 773G 797F 773F 773G OEM 785C 773B 785B 795F AC 793F AC MT4400D AC 769 773 777 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced