Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
FLAT WASHER
Brand: Cat
FLAT WASHER
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
GEN SET-MILITARY
3608
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
303.5E2 CR 304CR 304C CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 303E CR 301.7CR 304E2 CR 304D CR 305.5E2 CR 305 CR 303C CR 305C CR 307-A 302CR 303.5C 303.5E 303.5D 307D 307B 308E2CR 308D 305.5 CR 308E2 CR 303CR 304 305 303 308 305D CR 303.5CR 302.7CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
330 L 320-A L 320-A S 320-A N 324D 325-A 322N 322-A LN 312-A 322B 322C 325D L EL300 330 LN 330C FM 325B 325C 325D 231D M325D MH E240 320N 320B 320D 235B 235C 235D 365C 365B E300 318B N 325 LN 320D FM RR 325D FM 330C L 320D FM 330-A 317 N 330C MH 330B LN M325C 206B 350-A L 205B 324D L 322B L 324D FM LL 345C L EL240 315-A 245D 330B 245B 320 L 365B L M325D L MH EL180 325C FM EL240B EL240C 330B L 325 L 317B L 322-A L 322-A N 229 225 325-A LN 235 320-A 219 215 EL200B 317B LN 312 GX 312 GC 385C L MH 245 M312 M315 M318 M320 345B II 215B 325B L 215C 215D 375-A L 214B E300B 213B 385C FS 345B 212B 345C 307 385C L 219D 312C L 350 L 345B L 330-A L 323D S 323D L 385B 385C 211B 365C L 345B II MH 325D FM LL 350-A 325B LN 568 FM E120B 324D FM 330-A LN 365B II EL300B 324D LN 312B 312C 322B LN 225B 225D 323D LN 330D FM 224B 312B L 330-A L 365C L MH 315C 229D 322-A 313B 317-A 325-A L 322 L 317-A N 320B S E180 320B N 320B L 325-A FM L E240C E240B 330D L 214B FT 330D LN 320C FM 319C 568 FM LL E110B 318C 322 LN 318B MH3022 MH3024 E200B 315B L 375-A 322C FM
MULTI TERRAIN LOADER
267B 247B3 257B 297C 247B 287B 277B 267 257 287 277 247
PAVING COMPACTOR
CB2.7 CB2.5 CC2.7 CB-22B
COMPACT TRACK LOADER
299C
ROTARY MIXER
RM800 RM500B
SOIL COMPACTOR
CP68B CS76B CS74B CS78B CP56B CP5 CS5 825H 825G 825K 825C 825B CP11 CP12 CP14 CP16 CS68B CS66B 825 815 815K 815B 815F CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CP74B 815F II 825G II
PETROLEUM ENGINE
3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B 3512E 3512C 3512B
BACKHOE LOADER
420F2 416F2 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 422F 420D 420E 420F 426 F2 428F 428D 428E 428B 428C 430D 430F 427F2 438C 438D 438B 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K G926 980XE 988B 988G 988H 988F G916 988K G936 950GC 814K 988F II 972 XE 928HZ 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926E 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 982 XE 950B/950E 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 930R 930T 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B M318C M318C MH MH3026 M314 M315 M312 M322 M320 M323 M318 M319 M316 M317 M330D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PS-180 PS-500 PF-300C PF-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
LD700E 3512B 3516B 3561B CG170-16 3406B 3406C
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 C-16 3306B 3304B D342C C32 C27 C18 3204 C9.3 3508B D398 D399 D379 3516B 3516C D342 D343 D348 D349 D346 3512E 3512B 3512C C9.3B D333C 3196 C4.4 C-9 C11 3160 C13 C15 D330C D379B 3126 3116 3114 3512 3516 3508 C7 C9 C32B 3412E 3412C 3456 3176C 3176B 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C CG137-08 D353C D353E D353D
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621G 621F 621B 623G 623F 623E 627G 627F 627B 627E 631G 637K 637E 637G 637B 637D 639D 641B 651B 657G 657E 657B 613C 613B 615C 627 613 611 666 637 641 657
SPRAY AR
CAT WDS
GAS ENGINE
G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G343 G379 G3306B G3520B G3520J CG137-12 G3612 G3616 G3608 G3606 G3408C G3408B G342C G3508J G3508B G353D G3512 G3516 G3508
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
PUMPER
SPS342 SPS343 HT400 SCT673 CPT372 SPF343 SPF343C SPT343 SPT342
POWER MODULE
3516B 3516C OEM POWER PP3516 XQG135 XQG400 PM3456 PM3412 PMG3516 XQ2280 C32 PM3508 PM3516 PM3512
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 160H NA 120K 2
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6015 6040 6020B 6060 6015B
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3196 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 D379A D379B C15 D330C D375D 3516B 3516C 3516E 3512C 3512E D337F C32B 3512B D333C 3126B C12 MARINE 3208 3616 3612 D399 D342C D364 D349 D346 D348 D342 D343 D337 D336 3306B 3304B 3176C 3176B 3304 3306 C9 C7 D353E D353C D353D C-12 D397D 3408B 3408C 3406B 3406C 3406E D398A D398B C30 C32 3412 3408 3406 3508B D326F 3412C 3412E 3412D
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B 235C
ENGINE - GENERATOR SET
3406C
PETROLEUM PACKAGE
3508 CX35-C18I CX31 TH48-E70 CX35-P800 TH48 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I
RIPPER SCARIFIER
140G 130G 12G 16G
ENERGY STORAGE
ETS1500 PGS1260 ECE1500 PGS840 ECE2000 ECE2500 PGS1260 HD
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
C175-16 3512E 3512C G3516J 3516C C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C G3412 G3408C G3406 G3408 3516PETROLEUM C13B G3520J 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 3516C 3516B 3612 3512C 3512B PR20B C32 C27 3508 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B 3512B 3456 3412 3126B 3406 3408 G3508 G3516 G3512 3508B 3145 3160 3150 3116 3114 D379B 3508 3512 3516 3406C 3406B 3408B 3408C 3608 3606 3208 3412C D399 3616 D398B 3304B 3306B G3516C 3306 3304 C-12
RIPPER
953B D5 9D 8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
226B 226B3 272C 232B 236B 216B 236 232 248 246 242 262 252 262B 268B 216 228 226 252B 242B 246B 248B 216B3
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
TRACK-TYPE LOADER
973 977K
GENERATOR
WEG SR500 SR4 SR4B SR4BHV XQ330
TRUCK ENGINE
3306C 3306B 3126 3176 3408B 3406C 3406B 3208 3176B G3306 1673C 3306 1140 1150 1145 1160 C13 3408 3406
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545C 525 518 515 528 545 508 535C 535B 528B 525C 525B 530B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7
UNDERGROUND ARTICULATED TRUCK
AD22
RENEWABLE ENERGY
MTRMCGCTL
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 623 637 651 657E 657B 657G 615C 613B 613C
HYDRAULIC CONTROL
163 143 153 141 140 48 173B 193B 183B
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977D 977K 977L 931B 931C 983B 963B 963C 963K 951C 951B 953B 953C 953K 955C 955K 955L 963 973 983 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
TELEHANDLER
RT80 RT60 RT50 TH103 TH82 TH83 RT50SA TH210 TH215 RT100 TH62 TH63 RTC60
COMPACT WHEEL LOADER
920K 914 910 902 908 906 920 910G 910F 910E 910K 914K 914G 914G2
SOIL STABILIZER
SS-250B SS-250
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.7
WAGON
776 772
ASPHALT SCREED
8-16B 8 FT 10B 10-20B 10-20WB AS2251 10 FT AS2302 AS2301
LOGGER
322C 227
BULLDOZER
6 8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 7S LGP 5A PAT 834U 834S 6SU 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3022 MH3024 MH3049 MH3059
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D6H D7E D4K2 LGP D6N LGP D4E SR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6D SR D6H II D4K XL D9 GC D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D6T LGPPAT D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6G SR D3K2 LGP D4K2 XL D6GC D4C III D6G2 XL D7E LGP D5K LGP D6R III D4H III 30/30 D6F SR D3K XL D9 D2 D1 D3 D5 D8 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
AP1055 AP655 BG-240C AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E BG-2455D BG-2455C AP-555E BG-230 AP-200B BG-210B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000
MARINE AUXILIARY
C32 3508B 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
578 561M 561H 561D 561C 572R 572F 572G 571G 571F 587T 587R PL83 PL87 PL72 583T 583R 583K 583H 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5130 5110B
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-66B CP-663E CS-653 CS-64B CS-643 CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-614 CB-68B CB-34 XW CS-563C CS-563D CS-563E CS-663E CS-78B CS-531D CS-531C CP-433C CP-433B CP-433E CS-76B CS-533C CS-533D CS-533E CS-74B CP-563E CP-563D CP-563C CC-34 CB-224D CB-224E CC-24 CB-224B CB-224C CB-225E CB-225D CP-563 CP-553 CP-54B CP-56B CP-573E CP-533 CS-573C CS-573D CS-573E CB1.8 CB1.7 CS-323C CP-64 CP-54 CP-56 CP-44 CP-34 CC4.0 CP-76 CP-74 CB-564D CB-214E CB-214B CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-434 CB-334E XW CP-68B CP-643 CS-583E CS-583C CS-583D CP-653 CB-32 CB-34 CB-24 CB-22 CB-14 CS-56 CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-553 CS-551 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-634C CB-634D CB4.0 CB4.4 CS7 CB-334E CB-334D CB-335E CB-335D CP7 CP-74B CS-683E
TECHNOLOGY
AUTOGUIDNC
MOBILE HYD POWER UNIT
325D 385C 330D
POWER PACKAGE
C7
GENERATOR SET
G3516 G3512 G3508 3508 3412C XQ1140 3516 3512 XQ425 G3516B G3516C G3516E G3516H 3508C 3508B C4.4 G3512E G3512H C13 XQ375 XQ35 C13 XQ350 XQ60 3412 CG137-12 CG137-08 3456 G3520C G3520E G3520H 3512C 3512B G3306B 3516C 3516B 3304B G3306 XQ230 C18 GEN SE XQ125CM C9 C2.2 3306B G3406 G3412 C18 C15 C27 C32 C175-20 C175-16 G3412C 3408C 3406C 3406E C1.5
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
FB221
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
CHALLENGER
55 65 75 35 95E 45 85C 85E 85D 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D
ENGINE - MACHINE
3304 3306 3408 3116 3114 C27 3204 3208
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C MT4400D AC 773G LRC 793D 793B 793C 793F 797F 797B 775G LRC 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CC-24B