Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
FLAT WASHER
Brand: Cat
FLAT WASHER
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
MINI HYD EXCAVATOR
308E2 305.5 305.5E 306E2 305.5E2 307D 307C 307B 307E 306E 308E 308C 307E2 306 307
TRACK FELLER BUNCHER
541 551 552 1390 TK1051 TK752 TK751 TK741
HARVESTER HEAD
SAT323 SAT322 SAT318
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322C 324E LN 325D L 330 LN 320GX 323F OEM OTHER 330C FM 326F 336E L 325C 325D 336E H 325F 329D LN 231D 318D2 L 324E L 312E L 330 GC 320D RR E240 345D L 320N 320B 320C 320D 320E 235B 235C 235D 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 336D LN 320E L 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 323F LN 374F 345C L 323D3 323D2 EL240 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330C 330D 245B 390F L 320 L 365B L 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L EL180 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 205 206 320-A 340D L 219 215 212 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 245 329D2 L 345B II 215B 325B L 215C 215D 375-A L 315D L 374F L 385C FS 345B 345C 345D 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 336F LN XE 323D L 313F L 326D2 L 385B 385C 323E SA 336D2 L XE 320C L 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 320B LL 313D2 LGP 352 UHD 340 349 345 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312C 312D 322B LN 326D L FM548 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 320D2 GC 330-A L 316F 352F-VG 315C 229D FM558 322-A FM568 313F 330GC 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 336F LNXE 329E LN 320B FM LL 320B S E180 320B N 320B L 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 320C FM 319C 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 297D XHP 277C2 257D 297D 297C 297D2 XHP 287C 287D 297D2 277D 277C 257D3
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 249D3 289C2 289D3 299D3 XE 259D3 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800
SOIL COMPACTOR
CP68B CS76B CS74B CS78B CP56B CS64B CP5 CS5 825H 825G 825C 825B CP11 CP12 CP14 CP16 CP17 CS68B CS66B 815 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CP74B 815F II 825G II
PETROLEUM ENGINE
3508C 3508B 3516 3512 C15 C18 3516C 3512C 3512B
BACKHOE LOADER
420F2 416C 416B 434F2 432F2 426B 426C 428F2 420D 428D 428B 428C 430D 427F2 438C 438D 438B 436C 436B 432D 446 430F2 442D 446D 446B 444F2 422F2
PETROLEUM GEN SET
3512C
WHEEL LOADER
988 XE 986H G926 G910 988B 988G 988H 988F G916 988K G936 988F II 928HZ 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 994F 994D 950B 950E 950G 950F 950H 950K 950M 950L 918F 966F II 962M Z 950M Z 972G II 966M XE 960F 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 924F 924H 924G 924K 926E 962 928G 980 950G II 988 994 990 992 916 920 980G II 988K XE 926 930 936 950 950B/950E 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930R 930T 936E 936F 962G II 938G 938F 938H 938K 990 II 980F II 980B 980C 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 574B
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 730 735 725C D44B 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 725C2 730C 735C 735B D20D D250E II D25D D25C D350E II 740C 740B 745C
WHEELED EXCAVATOR
W345C MH M314-07 M320GC M315D2 MH3026 M315GC MH3040 M320D2 M317D2 M314 M315 M322 M320 M323 M318 M319 M316 M317 M313-07
ENGINE - INDUSTRIAL
LD700E 3406B 3406C
PNEUMATIC COMPACTOR
PS-300 PS-180 PS-110 PS-130 CW-16 CW34 CW12 CW-34
INDUSTRIAL ENGINE
3304 3306 C-15 C-16 3306B 3304B D342C C32 C18 3508B D398 D399 D379 D342 D343 D348 D349 D346 3512B 3512C D333C C4.4 C11 3160 C13 C15 D330C D379B 3054C 3512 3056E 3516 3508 C32B D320A 3412E 3412C 3456 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C D353C D353E D353D
QUARRY TRUCK
777E 775D 771D
WHEEL SCRAPER
666B 621E 621G 621F 621B 623B 623E 627G 627F 627B 631G 631D 631C 631E 631B 633B 633D 637K 637E 637G 637B 637D 639D 641B 651E 651B 657G 657E 657B 613B 615 621 627 633 613 666 637 641 657
GAS ENGINE
G333C G379A G3306 G3412 G3408 G3406 G398 G399 G343 G379 G3408B G342C G353D G3512 G3516 G3508
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
PUMPER
SPS342
POWER MODULE
3516C XQC1200 XQC1600
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 798 AC 3508B 796 AC 777 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 120B 16 14 18 120M 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16M3 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 140B 140M 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 14M3 120 12F 12E 160H NA
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6015 6040 6020B 6040 FS 6015B
MARINE ENGINE
3516 3512 3508 D379A D379B D330A D330B D330C D375D 3516B D337F 3512B D333A D333B D333C 3208 D399 D342C D364 D349 D346 D348 D342 D343 D334 D337 D336 D315 3306B 3304B 3304 3306 D353E D353C D353D D397D 3408B 3408C 3406B 3406C D398A D398B C32 3412 3408 3406 3508B D326F 3412C 3412E 3412D
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B 235C
PETROLEUM PACKAGE
3508 TH48-E70
RIPPER SCARIFIER
140G 130G 12G 16G
MARINE TRANSMISSION
7231 7241 7271 7261
RECLAIMER MIXER
RM400 RM800 RM-350B RM-350 RM-300
ENGINE
C32B INDUSTRIAL G3406 3516PETROLEUM 3512PETROL C27 INDUSTRIAL
COLD PLANER
PR-750B PR-1000 PR-450C PM-465 PR-75 PR-1000C PR-450
GEN SET ENGINE
3516B 3512B 3456 3412 3406 3408 G3516 G3512 3508B 3145 3160 3150 D379B 3508 3512 3516 3406C 3406B 3408B 3408C 3208 3412C D399 D398B 3304B 3306B 3306 3304
RIPPER
953B 9D 8D 11 10 977 963 953 951 955 943 3 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
226D 272C 272D 232D 236D 262C2 272D2 XHP 236D3 262D 262C 262D3 272D XHP 256C 272D3 272D2 242D3 246D3 272D3 XE 242D 246D 246C
MARINE GEAR
3192 7251
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D 553C 2570C 2570D 563C 563D 2470C
CABLE CONTROL
24 29 30 127 128
TRACK-TYPE LOADER
977K
GENERATOR
WEG SR4 SR4B
TRUCK ENGINE
3054 3306C 3306B 3408B 3406E 3406C 3406B 3208 1673B 1673C C-15 C-16 3306 1140 1150 1145 1160 1673 1674 1676 1693 3408 3406
WHEEL TRACTOR-SCRAPER
637 631 631K 637K
TRACK SKIDDER
D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545D 545C 525 518 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
ASPHALT COMPACTOR
CW16 CB7 CB16 CB15 CB13 CB10
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 666B 623B 623E 623F 621B 621R 621E 621F 621H 621S 627B 627E 627F 631K 615C II 631D 631E 631C 621K OEM 613C II 633C 633D 639D 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 623 637 641 651 657 666 657E 657B 615C 613B 613C
HEX BASED SPL SOLUTION
330D2 320E 352F OEM 330F OEM
HYDRAULIC CONTROL
128 129 192 193 191 181 182 165 172 173 163 161 143 153 150 151 141 140 50 48 46 173B 193B 183B
VEHICULAR ENGINE
D346 D348 D349
TRACK LOADER
933C 935C 935B 939C 977D 977H 977K 977L 931B 931C 983B 951C 951B 953B 953C 955C 955H 955K 955L 963 973 983 939 933 931 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 814 824 854G 854K 814B 814F 844H 814F II 824G II
LANDFILL COMPACTOR
836 826G II 816F II 816 816K 816B 816F 826C 826B 826G 826H 836H 836G 836K
GRAPPLE
518 120C 125C
TELEHANDLER
TH330B TH460B TH103 TH82 TH83 TH560B TH340B TH220B TH355B TH350B TH360B TH62 TH63 TH580B
COMPACT WHEEL LOADER
910 910F 910E 914G 914G2
SOIL STABILIZER
SS-250B SS-250
WAGON
776 772
ASPHALT SCREED
8 FT 10 FT
WINDROW ELEVATOR
WE-601B WE-851B
LOGGER
227
BULLDOZER
6 814S 8SU 955 D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 977A 9SU 7S LGP 5A PAT 834U 834S 6SU 3S LGP 824S 825 815 7SU 11SU 8S 8U 8R 9A 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8C 8A 3S 3P 4A
FELLER BUNCHER
FB518
LOAD HAUL DUMP
R1700 II OTHER R1700 XE R2900 R1700G R2900G R1700
REMAN ENGINE
3406E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 MH3250 MH3260 MH3295
WINCH
53 57 56 55 54 59 58 528 518 57H 56H 59N 59L 58L
BACKHOE
D4 D3 931
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D6H D7E D6N LGP D4E SR D7R XR D6T LGP D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D6D SR D6H II D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6R STD D6T XL PAT D7R II D5R LGP D6R II D5R2 D6R LS D6N XL D6G SR D6GC D6R XL D4C III D6G2 XL D7E LGP D6R III D6F SR D9 D3 D5 D8 D5H XL D7G2 D10T2 D8R II D4C II
ASPHALT PAVER
BG-240C AP-1000B AP-800B AP-1000 AP-900B BG-260C AP-800 AP-1200
MARINE AUXILIARY
3508B 3512 3508 3516C 3516B 3512C 3512B
PIPELAYER
578 561N 561M 561H 561B 561D 561C 572R 572F 572G 571G 571F 587T 587R PL83 PL87 PL72 583R 583K 583H 572R II 589 594H 594
STABILIZER MIXER
SM-350
VIBRATORY COMPACTOR
CS-431C CS-431B CS-68B CP-533C CS-433C CS-433B CS-66B CP-663E CS-653 CS-64B CS-643 CB-66B CB-64B CB-536D CS54B CS56B CB-68B CS-563C CS-563E CS-663E CS-78B CS-323 CS-531C CS-79B CP-433C CP-433B CP12 CS-76B CS-533C CP74B CS-74B CP-563E CP-563C CB-523B CB-525B CP-563 CP-54B CP-56B CP-573E CP76B CP-533 CS-573C CS-573E CB10 CB7 CS-323C CD-44B CB-424 CP-64 CP-56 CP-44 CP-34 CS12 CS14 CP-76 CP-74 CS78B CB-44B CB-434 CS79B CP-68B CP-643 CS-583E CS-583C CP-653 CS74B CP68B CS-56 CS-573 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-533 CS-531 CP-323C CS-76 CS-74 CB46B CS-64 CB-54B CB-523 CB-521 CB-525 CD-54B CP-323 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 330D2 349D L 329E 330 MHPU 349E L HVG 385C 350MHPU 352FMHPU 323F OEM 336F 336E 330F 330D 330C 323D L 390F 330FMHPU 385C L 336D L 349E C7.1 336E HVG 349D2 336FMHPU 340D2 L 325D L
GENERATOR SET
G3516 G3512 G3508 3508 3412C XQ1140 3516 3512 G3516B 3508B 3512C 3512B 3516B C27 C32 3408C 3406C
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RR-250 RM800 RR-250B RM400 RM-350B
CHALLENGER
55 35 45
ENGINE - MACHINE
3516C 3304 3306 3408 C32 C27 3208
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 795F XQ 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793D 793B 793C 793F 797F 797B 775G LRC 789C 789B 773G OEM 785C 785D 785B
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16 CD10 CCS9 CD8