Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs4B-7739: 7/8-14 Thread Hex Drive Drain Plug
HomeHoses & TubesCaps & PlugsPlugs4B-7739: 7/8-14 Thread Hex Drive Drain Plug
4B-7739: 7/8-14 Thread Hex Drive Drain Plug

Special Threaded Plug

Brand: Cat

Product Images
4B-7739: 7/8-14 Thread Hex Drive Drain Plug
4B-7739: 7/8-14 Thread Hex Drive Drain Plug

Special Threaded Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-7739
Material Description: Stainless Steel
Material: Stainless Steel,Alloy Steel
View More
Compatible Models for part number 4B-7739

WINCH

57H 56H 59N 59L 58L 56 55 58

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F 12E

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6D SR D6R III D6H II D10 D11 D7R LGP D6T LGPPAT D5R LGP D9 GC D6R II D6T XW D6T XL D4D D4E D6N OEM D5B D5R XL D5M D5N D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D7R D7F D7G D7H D6 D5 D8 D7 D8T D8R D8K D8L D8H D9E D9G D9R D8R II D9N D6T XL PAT D9H D6T XW PAT D6N LGP D10N D10R D4E SR D11N D11R D11T D7R II D7R XR

MARINE ENGINE

D399

PIPELAYER

572R II 587T 587R 561N 561M 572R 561B 561D 561C 583T 583R 572F 572G 583K 583H 571G 571F 589 594H 594 PL83 PL87

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 320C L 320D LN 312C 312D 315D L 314D CR 311C 323D 320D L 320D FM RR 325C L 322C 319D LN 325C FM 323D LN 321C 320D GC 319D L 320D LRR 315C 318D L 312C L 320D FM 314C 325C 313D 312D L 225 328D LCR 314D LCR 235 319D 320C FM 319C 318C 323D SA 320D RR 323D S 323D L 320C 320D 235B 235C 235D 321D LCR 245 322C FM 245D 245B

MOBILE HYD POWER UNIT

323D LN 325C 323D L

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

627 621 623 621S 627B 627E

GENERATOR SET

3508B

HYDRAULIC CONTROL

163 143 183B 153 141 140

VEHICULAR ENGINE

D348

TRACK LOADER

963 973 983 983B 943 941 953 973C 951C 963B 951B 963C 953B 977H 941B 953C 977K 977L 955C 955H 955K 955L

SOIL COMPACTOR

815

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WHEEL LOADER

980 992 920 930 966D 966C 966E 950 930R 930T 980B 992B

CHALLENGER

65 75 65B

ARTICULATED TRUCK

D350E II 725 740 D400E II 730 735

RIPPER

953B 8D 977 963 953 951 955 11 10 943 7 6 5 4 9

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

D342 D398B D398 D399

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

627 666B 621E 657G 657E 657B 637E 637G 637B 637D 666 627G 627F 639D 627B 627E 637 657

TRUCK

785 789 793 793B 793C 69D 773E 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 769 773 777 769B 769D 769C

LOGGER

322C

TRACTOR

772 776 776D 776C 776B 768C 768B 772B 784C 784B

GAS ENGINE

G399

BULLDOZER

7SU 6SU 11SU 977A 7S LGP 8S 9U 4S 6 10C 5A 5S 6A 6S 11U 7A 10S 7S 7U 10U 9SU 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced