Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4B-8024: 73.02mm Shaft Rubber Lip Type Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4B-8024: 73.02mm Shaft Rubber Lip Type Seal
4B-8024: 73.02mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 11.85mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
4B-8024: 73.02mm Shaft Rubber Lip Type Seal
4B-8024: 73.02mm Shaft Rubber Lip Type Seal
4B-8024: 73.02mm Shaft Rubber Lip Type Seal
4B-8024: 73.02mm Shaft Rubber Lip Type Seal
4B-8024: 73.02mm Shaft Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 11.85mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4B-8024

Units of Measure

USMetric
Outside Diameter (in): 3.7559
Outside Diameter (mm): 95.4
Primary Sealing Material: NBR (Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 2.8748
Shaft Diameter (mm): 73.02
Style: SB
Width (in): 0.4665
Width (mm): 11.85
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic
View More
Compatible Models for part number 4B-8024

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT28F IT28B

MOTOR GRADER

16

WINCH

59N 59L 518 54H 58L 57H 57 56 55 54 59 58 56H

GRAPPLE

518 120C 125C

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

WHEEL LOADER

G926 936E 926 936 928F 926E G936

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D5H XL D10N D8R D4H D8L D10R D8N D6H II D9R D5H D9L D9N D4H III D6H D4H XL

ARTICULATED TRUCK

D300B D250B

RIPPER

D5 7 6 5 9 8

BOOM

120C

PIPELAYER

572G 578 594H 594

BULLDOZER

8S 8U 6 5A 9C 9U 5P 5S 9S 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced