Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings4B-9783: Shuttle Valve Ball
Home
DrivetrainDifferentialsDifferential Bearings
4B-9783: Shuttle Valve Ball
4B-9783: Shuttle Valve Ball

Cat® 11.112 mm Diameter Shuttle Valve Ball regulates fluid flow between different circuits for precise control

Brand: Cat

Product Images
4B-9783: Shuttle Valve Ball
4B-9783: Shuttle Valve Ball

Cat® 11.112 mm Diameter Shuttle Valve Ball regulates fluid flow between different circuits for precise control

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4B-97834B-9783
3J-19073J-1907
7M-84857M-8485
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4B-9783
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4B-9783

Units of Measure

USMetric
Material Description: Steel
Diameter (in): 0.24
Diameter (mm): 6.3
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 4B-9783

TRUCK ENGINE

C9 C13 C15 3306C 1140 1150 1145 1160 3114

INTEGRATED TOOLCARRIER

IT24F IT12B IT14F IT14B IT18F

WHEEL TRACTOR-SCRAPER

613G 657 651

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 528B 518 528 530B

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

308E CR 307C 307B 308E SR 308E2SR 308E2 SR

HARVESTER HEAD

SAT323 SAT325 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC SAT323TSC SAT322TSC SAT318T

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 215B 325B L 312E 312F 215C 215D 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 320D2 320D3 336D2 L 322B LN 314D CR 326D L 323F 311C 323D 349E L 330D2 325C L 225B 225D 322B 322C 323D LN 385C FS 324E LN 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 548 320D2 GC 349F L 385C L 219D 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 558 320D LRR 365C L MH 315C 326F L 336D L 374D L 323F OEM 312D2 L 312C L 323E LN 350-A L 229D 314E CR 330C FM 314C 326F 538 325B 349D 324D L 350 L 313F 330GC 336E L 320 GC 325C 325D 313D 320E RR 325F 312D2 352F 312D L 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 231D 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 312E L 345C L 330 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 320B 320C 320D 320E 235B 235C 235D 314E LCR 365C L 323E L 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 245D 330B 330C 330D 245B 365B L M325D L MH 365C 320B U 365B 320C L 325D FM LL 323F SA 320D LN 340D2 L 313D2 GC 390D 320D L 320D FM RR 350-A MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 349E L VG 330B L 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 330D L E120B 312D2 GC 318E L 340 229 225 330D MH 336 GC 328D LCR 329D L 324D FM 349D2 L 350 325F LCR 235 319D 330D LN 320C FM 319C E110B 318F L 320 326 325 323 318C 329E L 318F 345D L VG 330 340D L 219 335 215 336 311F LRR 329D 329E 330-A 318D2 330C LN 325D MH 385C L MH 321D LCR 375-A 330-A LN 316E L 315F LCR 245 365B II 329D2 L 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN

WHEEL TRACTOR

650B 633E II 651B 651E 660B 615C II 631D 631E 631C 631G 641B 666B 613C II 615 613 611 627 621 623 637 641 651 657 666 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 615C 627B 627G 627H 627E 627F 637G 613B 637D 613C 637E

HYDRAULIC CONTROL

163 153

TRACK LOADER

963 973 935C 935B 939 933 943 941 953 951C 963B 951B 953B 977D 977H 941B 977K 977L 931B 955H 931C 955K 931C II 935C II

SOIL COMPACTOR

825B

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

834 824B 824

LANDFILL COMPACTOR

826B

GRAPPLE

120C 518 125C

WHEEL LOADER

966C 966F 924F 926E 918F 988 994 992 920 926 930 966F II 992B 994F 994D 970F 994H

COMPACT WHEEL LOADER

910F 910E

TELEHANDLER

RT80 RT100

ARTICULATED TRUCK

725C D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350D D350C D300E II D300E D300D D300B 725C2 725 730 735

WAGON

772

WHEELED EXCAVATOR

M330D W330B M325C MH W345C MH MH3040 W345B II M325B

INDUSTRIAL ENGINE

D398 D399 D379 D342 D398B C9 D320A D353C D353E D353D C11 3160 C13 C15 D379B

WHEEL SCRAPER

651E 651B 641B 630B 666B 631G 631D 631C 631E 631B 621E 633E 657G 621F 633B 633D 621B 657E 657B 623F 623E 613C 637E 637G 637B 637D 627F 639D 627B 627E 615C 615 621 627 633 611 666 637 641 657 651

QUARRY TRUCK

775B 771D 771C

LOGGER

322C 227

TRACTOR

772B 784B 772 776 776D 776C 776B 768C 768B

GAS ENGINE

G398 G399 G379A G379 G353D

BULLDOZER

977A 6 8SU D5C PAT 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 4P 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1600 R1700

MATERIAL HANDLER

MH3250 M325D MH MH3032 MH3040 MH3050 M325D L MH

MOTOR GRADER

120B 16 140B 24H 24M 12E

WINCH

528 518 54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6H II D3C II D4H III 30/30 D3C III D3B D3C D4B D4H D4C D4D D4E D5C D5M D5N D5H D6C D6D D6M D6N D6H D10N D10R D11R D6H XL D6H XR D4C III D5H XL D5C III D7R D7F D7G D7H D8R D8L D8N D9E D9G D9L D9N DEUCE D4H XL D4C II

MARINE ENGINE

3306 3408 3406 D353E D353C D353D D379A D379B D399 D342C D397D 3408B D375D 3406B D346 D348 D398A D398B D342 D343 D334 D337 D337F D326F 3306B D333A D333B D333C

PIPELAYER

578 561N 561M 561B 583R 572G 571G 589

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CB-536D

PETROLEUM PACKAGE

TH35-C11I TH35-C13T TH35-C13I TH35-C15T TH31-E61 TH35-C15I TH31-C9P TH31-C9T TH31-C9I TH35-E81

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 323F OEM 390F 330D2 349D L 385C L 340D2 L 336D L 349E L HVG 325D L 325C 325D 336D 345D 345C 330D 324D LN 330C 349D2 323D L 345C L

GENERATOR SET

3508 3512 3512B

MARINE TRANSMISSION

7241 7211 7231 7221

EJECTOR TRUCK

730

ENGINE - MACHINE

3114

GEN SET ENGINE

3145 3160 3150

CHALLENGER

55 65C 65D MT700 MT800 35 45 70C

ROTARY/TRACK DRILLS

MD6540 MD6640

RIPPER

953B D5 977 953 943 3 7 6 5 9 8

BOOM

120C

MARINE GEAR

3181

TRUCK

775D 777C 777B 789B 777D 769B 769D 769C 785 789 793 773D 773B 785B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert