Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets4C-4601: Spark Plug Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
4C-4601: Spark Plug Socket
4C-4601: Spark Plug Socket

Spark Plug Socket (7/8 inch)

Brand: Cat

Product Images
4C-4601: Spark Plug Socket
4C-4601: Spark Plug Socket

Spark Plug Socket (7/8 inch)

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Specifications for part number 4C-4601

Units of Measure

USMetric
Length (mm): 108
Square Drive (in): 1/2
Length (in): 4.25
Application: Special thin wall for use on G3500 and G3600 Engines
Size (mm): 7/8ch hex, 1/2ch square drive, 6 point
Used With In: Remove and stall spark plugs
Size (in): 22.225 hex, 12.7 square drive, 6 point
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert