Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches4D-1836: 28 Volt Single Pole Toggle Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
4D-1836: 28 Volt Single Pole Toggle Switch
4D-1836: 28 Volt Single Pole Toggle Switch

Cat® Toggle Switch for tactile switching between two modes with a lever actuator that can be moved back and forth to change the switch's state

Brand: Cat

Product Images
4D-1836: 28 Volt Single Pole Toggle Switch
4D-1836: 28 Volt Single Pole Toggle Switch
4D-1836: 28 Volt Single Pole Toggle Switch
4D-1836: 28 Volt Single Pole Toggle Switch
4D-1836: 28 Volt Single Pole Toggle Switch

Cat® Toggle Switch for tactile switching between two modes with a lever actuator that can be moved back and forth to change the switch's state

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4D-18364D-1836
3E-51693E-5169
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4D-1836
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4D-1836

Units of Measure

USMetric
Overall Width (in): 1.28
Overall Height (in): 0.64
Length (in): 0.69 (toggle switch to keyway)
Material: Polyamide Plastic
Overall Length (in): 2.33
Thread Size (in): 15/32-32 (panel mount), 6-32 (wire mount)
Overall Width (mm): 32.3
Overall Height (mm): 16.1
Overall Length (mm): 59.1
Length (mm): 17.5 (toggle switch to keyway)
View More
Compatible Models for part number 4D-1836

GENERATOR

SR4B SR4 SR4BHV

SHOVEL LOGGER

345C

POWER MODULE

PP3516 PM3508 PM3516 PM3512 PM3412 PMG3516

LOAD HAUL DUMP

R2900

MARINE PRODUCTS

3512B

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

796 AC 794 AC 3508B 798 AC 798

MOTOR GRADER

140G 130G 12G 24H

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D9R

KNUCKLEBOOM LOADER

579C 2484C 559C 2384C

ASPHALT PAVER

AP1055 AP-800 AP655 BG-240C BG555E AP-900B AP-1050B AP-800D AP-800C AP-800B BG-260D BG-260C AP600 AP-600D BG1000E AP-500E SE47 AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E AP-300D AP-650B BG-230 AP-1050 BG1055E BG-210B AP-1055B AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG-225C BG-230D BG655D BG-245C BG500E AP1000

MINI HYD EXCAVATOR

303.5D 307D 305.5D 308D 308C 304D CR 305D CR

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C175-16 3512B C280-6 C280-8

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130 5230 5130B

FRONT SHOVEL

235C

EXCAVATOR

311D LRR 345B II 349D L 325B L 215D 336D 312C 324D 312D 315D L 320D2 320D3 336D2 L 322B LN 314D CR 326D L 311C 323D 330D2 325C L 225B 225D 322C 323D LN 330B LN 321C 330D FM 345C 345D 320D2 GC 219D 325D L 320D LRR 315C 336D L 312C L 229D 314C 349D 324D L 325C 325D 313D 312D L 322B L 345B L 329D LN 314D LCR 231D M325D MH 345C L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 330D2 L 323D2 326D2 L 345D L 313F GC 320B 320C 320D 235C 235D 320B S 320B N 320B L 245D 330C 330D 245B 336D2 L XE M325D L MH 320C L 325D FM LL 336D2 LXE 320D LN 340D2 L 312F GC 320D L 336D LN 319D LN 330B L 325B LN 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320D FM 330D L 229 330D MH 328D LCR 329D L 349D2 L 319D 330D LN 319C 568 FM LL 318C 345D L VG 340D L 311F LRR 329D 336D2 XE 330C LN 325D MH 313F LGC 321D LCR 329D2 L 320D2 L 324D LN 329D2 345C MH

VIBRATORY COMPACTOR

CS-431C CS-553 CS-551 CS-433C CS-433B CS-323 CP-433B CB-545 CB-544 CB-534 CB-534C CB-534B CB-535B CB-634 CB-634C CB-224D CB-225D CP-323 CB-214D CP-553 CB-434B CB-434C CB-314 CB-434

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 340D2 L 336D L 325D L 325C 325D 345D 330D 324D LN 330C 349D2 323D L 345C L

SHOVEL

6040

GENERATOR SET

G3516 3508 3516 3512 G3516B G3516C G3516E 3508B G3520C G3520E 3512C 3512B G3512E 3516C 3516B

WHEEL TRACTOR

633E II 651E 631E 666B 627 637 657 666 623E 657E 657B 621E 615C 627B 627E 637D 613C 637E

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

PETROLEUM ENGINE

3508C 3508B 3516C 3516B C175-16 C280-12 3512C 3512B

EJECTOR TRUCK

D400E II 740 730

BACKHOE LOADER

416 426 428 438 436

COLD PLANER

PR-450 PR-750B PM-565B PR-450C PM-465 PM-201 PM-565

WHEEL DOZER

854G 844 834B

LANDFILL COMPACTOR

836

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

988B 988F 990 II 988F II 994 990 992D 992C 992G 994D

ROAD RECLAIMER

RR-250B RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3516B 3512B 3508B 3412 3412C 3508 C280-16 3512 3516

ARTICULATED TRUCK

D350E II D400E II 725 740 730 735 OEM 735

WHEELED EXCAVATOR

M322D MH M330D M325C MH W345C MH M318D M318D MH M322D M315D M316D M313D

PNEUMATIC COMPACTOR

PS-150C

ENGINE - INDUSTRIAL

3512B 3516B LD700E

INDUSTRIAL ENGINE

C175-16 3508B 3516B 3516C 3512E 3512B 3512C

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

TRUCK

794 AC 777C 777B 789B 777D 769C 785 789 793 793B 793C 797B 773B 785B 777

ASPHALT SCREED

AS2251 8-16B SE60 FM 8 FT SE47 FM 10B SE60 10-20WB 10-20B AS2302 AS2301

WHEEL SCRAPER

657E 657B 637D 627B 657

LOGGER

227

GAS ENGINE

G3512E G3612 G3616 G3516E G3516C G3512 G3516 G3508

TRACTOR

772B 784B 776 776D 776C 776B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert